The tables below estimate how much bandwidth the FLIR A615/A655sc and FLIR A35/A65 cameras use for different frame rates and resolutions.
| Resolution | Frame rate (Hz) | Pixel format | Bandwidth (Mbit/s) |
| 640 × 480 | 50 | 16-bit | 250 |
| 640 × 240 | 100 | 16-bit | 250 |
| 640 × 120 | 200 | 16-bit | 250 |
| 640 × 480 | 25 | 16-bit | 125 |
| 640 × 480 | 12 | 16-bit | 62.5 |
| 640 × 480 | 6 | 16-bit | 31.25 |
| 640 × 480 | 3 | 16-bit | 15.625 |
| Resolution | Frame rate (Hz) | Pixel format | Bandwidth (Mbit/s) |
| 320 × 256 (A35) | 60 | 14-bit | 80 |
| 640 × 512 (A65 7.5 Hz version) | 7.5 | 14-bit | 40 |
| 640 × 512 (A65) | 30 | 14-bit | 160 |