Environment specification for A320 and A325 (A320G):
| Operating temperature range | -15 °C to +50 °C | +5 °F to +122 °F |
| Storage temperature range | -40 °C to +70 °C | -40 °F to +158 °F |
| Humidity (operating and storage) | IEC 60068-2-30/24 h 95% relative humidity +25 °C to +40 °C | +77 °F to +104 °F |
| EMC | EN 61000-6-2:2001 (Immunity) | |
| EN 61000-6-3:2001 (Emission) | ||
| FCC 47 CFR Part 15 Class B (Emission) | ||
| Encapsulation | IP 40 (IEC 60529) | |
| Shock | 25 g (IEC 60068-2-29) | |
| Vibration | 2 g (IEC 60068-2-6) |