The display used in the Flir K series is a TFT display 4 in., 320 × 240 pixels, backlit module.
- Backlight Type: White LED
- Brightness: 400 cd/m2
- Contrast ratio: 600
- Response time: 30 ms
- Pixel pitch: 0.2625 mm
- Active area: 84 mm × 63 mm (3.30 in. × 2.48 in.)
- Protection: Anti-scratch Gorilla glass
Viewing angle
- Horizontal: 43°
- Vertical: 28°
The viewing angle is the angle at which the contrast ratio is greater than 100:1. The angles are determined by the horizontal (or x) axis and the vertical (or y) axis with respect to the z axis which is normal to LCD surface.