The specified accuracy is ±4°C (±7.2°F) or ±4% of reading, for ambient temperature 10°C to 35°C (50°F to 95°F). For other ambient temperatures see the table below.
| Ambient temperature | Accuracy |
| –20°C to 10°C (-4°F to 50°F) | ±6°C (±10.8°F) or ±6% of reading |
| 10°C to 35°C (50°F to 95°F) | ±4°C (±7.2°F) or ±4% of reading |
| 35°C to 50°C (95°F to 122°F) | ±6°C (±10.8°F) or ±6% of reading |
| 50°C to 85°C (122°F to 185°F) | ±10°C (±18.0°F) or ±10% of reading |