The typical power consumption is between 4 and 9 W.
The lower range (4–7 W) is for Flir A3xx cameras that have the newer processor board, ACHO3.
The consumption depends on the camera load (e.g., measurement analysis and communication), and also the ambient temperature.
Measurement conditions
Supply voltage: 24 V
Ambient temperature: 22°C
Measurement analysis: 4 spots/3 areas
Image streaming: On