What temperature ranges does the GF-series cameras have and does it have high temp options?

These are the temperature ranges the GF-series cameras have as standard.
No high temp options are available 

 

GF320 temperature range  -40°C to 350°C. 

GF309 (furnace camera) temperature range  -40°C to 1500°C.

GF306 temperature range  -40°C to 500°C.

Back to top