Discontinued

FLIR CO-XLR-LRF

145 mm Night Vision Clip-On System

The FLIR CO-XLR-LRF is the most advanced night vision clip-on in its family. High-performance image intensifier tubes and extra long-range 145 mm optical lens generate superior imagery for engaging targets at extended distances. Installed in front of a standard day optic, the CO-XLR-LRF offers immediate high-quality night vision and precise shot placement—no rezeroing needed. Included XRL IR illuminator maintains excellent image quality in adverse lighting conditions.

Elite Long-Range Performance
145 mm lens and Gen 3 intensifier tubes generate outstanding long-range night vision and quickly detect targets downrange.
Front-mounting allows consistent ballistic reticle use and maintains familiar shot position, release, and follow-through.
Quick-release Picatinny mounting ensures proper rail position and installs in seconds—no tools required.

Specifications

Sensor & Optical
Automatic Brightness Control Yes
Bright Light Cut_off Yes
Diopter Adjustment -
Exit Pupil Diameter [mm] 50 mm
Eye Relief [mm] -
Field of View
Focus Range 25 m to Infinity
IIT Generation Gen 3 Alpha (High Performance) MG
Infrared Illuminator Detachable Long Range IR
Lens System F/1.8; 145 mm
Magnification 1x (recommended to use with up to 16x day time optics)
Photocathode Type GaAs
Resolution 64-72 lp/mm
Environmental & Approvals
Operating Temperature -40°C to +50°С (-40°F to +122°F)
Storage Temperature -50°C to +70°С (-58°F to +158°F)
Power
Auto Power Off Yes
Battery Life Up to 60 hours
Low Battery Indicator Yes (in FOV)
Power Supply CR123 Lithium 3V (1) or AA Alkaline 1.5V (1) or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.7V (1)
File Storage & Communication
Remote Control Wireless
UI-UX
IR Indicator No
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail 40 mm
Reticle Type -
Warranty 2 Years
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 304 × 104 × 94 mm (12.0 × 4.0 × 3.7 in)
Product Weight 1.30 kg (2.86 lbs)
Tripod Mount -
Accessories
Included Accessories Battery adapter CR123A 3V / AA 1.5V, XLR-IR850 Detachable X-Long Range Infrared Illuminator, Adjustment-Control-Device, Battery, Picatinny adapter for AWReC (Advanced Wireless Remote Control, AWReC (Advanced Wireless Remote Control) #94, Instruction Manual with Warranty Card, Special Wrench, Light-Suppressor, Soft carrying Case, Packing Box, Lens Tissue
Optional Accesories Extended Rail Adapter #85, FSRS (Front Scope Rail System) #38, Mil-Standard Hard Shipping/Storage Case #102, XLR-IR Afocal Doubler - Doubles the distance of XLR-IR850 IR beam, AMRF2200 - Advanced Modular Range Finder

Accessories

Resources & Support

Datasheet

CO-XLR-LRF Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure