;
USS Full HD Monitor
Support Center

USS Full HD Monitor

Go to Product Details Page

For Support
Please call 800 254-0632

For Service
Call 1-800-254-0632 or Submit RMA

Overview:
Online Tools

FLIR Online Design Tool

Read the Story
Warranty & RMA

FLIR Security Product Warranties

Learn more
Resources:
Datasheet: FLIR-SSC-HD-Monitor-Datasheet
Download
Application Story: City of Lawrence Application Note
Download
Specifications
Overview
Pixel Pitch
0.275 mm x 0.275 mm
Security
Security lock slot
Warranty
3 Years
VESA Mounting Support
Quick Release feature (100 mm x 100 mm)
Connections & Communications
Connector
VGA | HDMI (1.4) | DP (1.2) | 3 USB 3.0 (2 down, 1 up) | 2 USB 2.0
AC Input
100 to 240 VAC, 50 or 60 Hz ± 3Hz, 1.5 A
Imaging & Optical
Aspect ratio
16:9
Brightness
250 cd/m²
Maximum resolution
Full HD Resolution maximizes detail captured by the cameras
Response Time
6 ms (gray to gray)
Active Display Area
Horizontal: 527.04 mm (20.75 inches) Vertical: 296.46 mm (11.67 inches)
Backlight
LED
Color Depth
16.7 million colors
Color Gamut
0.82
Contrast Ratio
1000:1
Dynamic Contrast Ratio
4 million:1
Panel Technology
In-plane switching, anti-glare with 3H hardness
Viewable Image Size
Diagonal: 60.45 cm (23.8 inches)
Viewing Angle
Vertical/Horizontal 178°/178°
Physical
Stand
Height adjustable stand, tilt, swivel, pivot and built-in cable management