Airborne Systems

Filter Products

All Products (8) Grid view Grid view List View List View

Star SAFIRE® 380X

380X For Star SAFIRE 380-HD, 380-HLD and 380-HDc

The Star SAFIRE® 380X provides advanced image aiding capabilities in a single LRU, and is available in our globally renowned Star SAFIRE 380-HD, 380-HLD and 380-HDc systems. These intelligent imaging features are also available as an hardware, firmware, and software upgrade to an existing 380-HD, 380-HLD or 380-HDc system. The new 380X skillet reduces operator workload for faster, smarter decision support and features customizable configurations for multi-tile video management and visual user interface, and touchscreen and streaming tablet support. It also features an integrated moving target indicator (MTI) and de-scintillation filter, that removes atmospheric effects to reveal clearer, sharper detail from greater distances.

Star SAFIRE® 380-HD

Single LRU HD EO/IR Imaging System

The Star SAFIRE® 380-HD provides superior image stabilization, ultra-long range imaging performance, and true metadata embedded in the digital video. Featuring internal navigation for precise targeting, a MWIR thermal imager, optional HD color and low-light cameras, and multiple laser payload options, the system is fully hardened for military fixed-wing and helicopter operations. It can operate continuously in all conditions — even while sitting on the tarmac with no airflow.

Star SAFIRE®380-HLD

Full-HD Multi-spectral Targeting System

The Star SAFIRE®380-HLD provides superior image stabilization, ultra long-range imaging performance, and true metadata embedded in digital video, all with laser designation (LD) and rangefinder. The Star SAFIRE 380-HLD also provides the ability to operate continuously in all conditions — even while sitting on the tarmac with no airflow. The world’s most widely deployed single LRU for ISR&T missions, the Star SAFIRE 380-HLD provides HD multi-spectral imaging, accurate target location, and laser spot positioning.

ULTRAFORCE® 380-HDc

Compact, Long-Range, Premier Airborne HD Imaging System

The UltraFORCE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 lbs (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

The laser pointer allows operators to covertly “light up” targets or points of interest to coordinating observers wearing night vision goggles or other IR devices. Payload options include a low-light camera, SWIR thermal imager, and laser rangefinder, and pointer. With continuous zoom on EO, long range daylight spotter and IR sensors for uninterrupted viewing paired with its long DRI range, UltraFORCE® 380-HDc is optimal for airborne reconnaissance, patrol and search and rescue missions.

Star SAFIRE® 380-HDc

SWaP-C Single LRU HD EO/IR Imaging

The Star SAFIRE® 380-HDc delivers unparalleled stabilized HD multi-spectral imaging in a compact, low-profile package. It’s designed to maximize ground clearance in rotary aircraft without sacrificing capability and performance. Low power demand of 225W and lighter weight of only 65 pounds (29.5 kg) round out the incomparable SWaP-C advantages. This system also provides 2x-4x greater magnification than other lightweight systems in its class.

UltraFORCE® 350-HD

Compact Multi-sensor Gyro-stabilized Surveillance System

With large gimbal-level performance at only 28 kg, the UltraFORCE 350-HD’s trusted multi-spectral HD imaging performance is optimized for airborne homeland security, combat, patrol, surveillance, reconnaissance, and search and rescue programs. This durable surveillance system built to endure long missions mounts on rotary-wing, fixed-wing, and unmanned airborne platforms. Built in Europe with no U.S.-sourced components, the UltraFORCE 350-HD is ITAR-free, increasing exportability and freedom of movement within Europe.

FLIRSIM®

Virtual System Training Platform

FLIRSIM is a portable, rapidly deployed, all-inclusive system-level training tool that provides the functional equivalency of an FAA Advanced Aircrew Training Device (AATD) for FLIR Star SAFIRE 380 family sensors. Developed by MAG Aerospace, FLIRSIM can replicate any real-world scenario or environment on demand to enhance safety, mission effectiveness, and provide a tactical advantage during real-world missions. FLIRSIM delivers direct operational cost savings normally incurred during training.

Talon® MMS

High-Performance, Compact 9" Airborne Imaging System

Forged from special operations targeting sensors, the TALON MMS is a compact, lightweight EO/IR surveillance system. Complete with thermal imager, color daylight optics, and eyesafe laser rangefinder, the TALON MMS delivers high reliability, performance, and mission critical imagery day or night with low-light and image blending. Battle-proven and AWR qualified, the TALON MMS is deployed with a range of customers, including the US Army where it flies on UH60s.