Forge®️ 1GigE IP67

Designed for reliability in demanding industrial automation environments

 

 

Forge-1GigE-IP67_FrontandBack.png

Versatile, Robust, and Cost Effective

The Forge® 1GigE IP67 delivers a new series of affordable, easy-to-use, GigE Vision interface cameras specifically engineered for industrial imaging applications that need ingress protection (IP67), and robust data capture and transfers. Existing 1GigE system users in need of a performance upgrade will benefit from the Forge 1GigE‘s multiple resolutions (1.2 - 12MP), as well as a smaller IP67 body size, and overall lower deployment costs.

 


 

IP67 Protection

The new camera series has an IP67 cylindrical enclosure for optimal and easy integration, simplified post operation washing, and the prevention dirt accumulation. The ingress protection code indicates the camera is protected against dust (dust-tight) and water (immersion up to a 1-meter (3 ft. 3 in.) depth).

Markets & Applications

The Forge 1GigE IP67 camera series is designed to perform in harsh industrial environments such as smart agriculture, food, and beverage applications. With auto-brightness functions (AGC and Auto-Exposure), the camera dynamically adjusts in variable and outdoor lighting conditions.

Additional Capabilities

Advanced on-camera features include the IEEE1588 protocol that enables multi-camera image capture synchronization, and Lossless Compression (LLC) that provides higher frame rates and lower bandwidth requirements, maximizing camera output without compromising image quality for high-speed applications.

Complete Vision Components Ecosystem

Explore a wide selection of supporting IP67 rated components from our specialized imaging partners to complement the entire IP67 vision ecosystem.

 

 

Accessories_1000x650.png

Forge 1GigE IP67 Key Features

  • IP67 ingress protection minimizes dust and debris accumulation for simplified maintenance
  • Onboard processing for no-drop image capture and delivery
  • Highly robust and reliable Teledyne GigE framework within the Spinnaker® 4 acquisition SDK
  • Support for Sapera® Image Processing Library with AI capability
  • Approved partner network for a vast selection of industrial camera accessories
  • Includes a three-year warranty, access to rich online resources, and world-class technical support

 


 

Try a Forge 1GigE IP67 Camera Today–Sampling Now

Forge 1GigE IP67 Model

Resolution

Max Frame Rate

FG-PGE-50S5M-C-IP
5 MP – Mono (Std. Speed)
2448 x 2048
Sony Pregius IMX264
Standard: 24 FPS
FG-PGE-50S5C-C-IP
5 MP – Color (Std. Speed)
2448 x 2048
Sony Pregius IMX264
Standard: 24 FPS

 


 

Contact Sales

Our camera specialists are here to help you! Feel free to ask about products, OEM pricing, or submit an order.

Call: +1-866-765-0827 (toll free) or +1-604-242-9937 (select option 1)

 

Request Info

Optin

By submitting you agree to Teledyne FLIR's privacy policy and cookie policy.