10 GigE Network Interface Cards

Model: ACC-01-1102: PCIe 2-Port 10G 10Gbase-T network card
Go to Product Support
product image

$350.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Overview
Bus Type
Four lane (x4) PCI Express compatible with x4, x8 and x16 PCI Express slots
Controller
Intel X550
Description
This 10Gbase-T network card (NIC) lets you add two RJ45 ports to your server or desktop computer and access your network at multiple speeds: 10G, 5G, 2.5G, 1G and 100Mbps. Compliant with IEEE 802.3u/ab/an and IEEE P802.3bz standards this card is providing throughput capability of up 10Gbps in each direction (20Gbps total). It connects through a single, four-lane (x4 or higher) PCI Express slot.
Interface
10 GigE
Part Number
ACC-01-1102
Ports
2 (supporting 10G, 5G, 2.5G, 1G and 100Mbps)
Accessories

10 GigE Network Interface Cards - Model: ACC-01-1102: PCIe 2-Port 10G 10Gbase-T network card

Change Selection

$350.00