30 mm FPC cable for board level Blackfly S

Go to Product Support
product image

Specifications
Overview
Model
ACC-01-2404
Length
30 mm
Connector Type
TF38 compatible outline
Interface
USB 3.1 Gen 1
Environmental
Operating Temperature
0° to 50°C
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

30 mm FPC cable for board level Blackfly S