The FLIR Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera provides full situational awareness in the most punishing environments. Combining thermal and visible light imagers, the Elara DX-Series gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The exceptional detection and identification capabilities of multispectral cameras help integrators provide solutions for challenging imaging problems at critical infrastructure sites and remote facilities.

Integrated thermal and visible sensors capture sharp video where other PTZ cameras cannot.
Built to handle the challenges of critical infrastructure sites and other demanding locations.
PTZ capability gives operators continuous visibility in large areas plus optional thermal zoom up to 5x with 15 mm to 75 mm zoom lens

Specifications

Compliance & Certifications
Compliance and Certifications FCC Part 15 (Subpart B, class A) CE Marked RoHS IP66 WEEE NEMA 4X IEC 62368
Environmental
Humidity 0-95% relative
IP Rating [dust and water ingress] IP66
Operating Temperature Range -40°C to 60°C
Shock IEC 60068-2-27
Storage Temperature -55°C to 85°C
Vibe IEC 60068-2-64
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Focus Range Athermalized, Focus-Free
Input Voltage 24 VAC(±10%)
Universal POE injector
Thermal E_Zoom Continuous E-Zoom to 4×
Zoom Visible: Optical Zoom: 31
Measurement & Analysis
Programmable Presets 256
PTZ
Pan Speed Continuous 360°
0.1° to 90° /sec
Tilt Speed -10° to 190°
0.1° to 60°/sec
System Integration
Ethernet 10/100/1000 Mbps
Network APIs FLIR SDK, FLIR CGI, ONVIF Profile S
Streaming Resolutions Thermal: QVGA to VGA
Visible: VGA to 4k
Supported Protocols IPV4, HTTP, UPnP, DNS, NTP, RTSP, RTCP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP
Thermal Camera
Array format 640 × 480
Focal Length Visible: 6.5mm - 202mm
Lens Field of View HFOV: 61.8° - 2.15°
VFOV: 36.65° - 1.2°
Optical Characteristics FOV: 50° × 38°
Focal Length: 8.7 mm
Pixel Pitch 12 µm
Sensitivity Visible:
Color: 0.25 Lux (@ (f1.6 AGC On, 30FPS)
B/W: 0.10 Lux (@ (f1.6 AGC On, 30FPS)
Spectral Range 7.5 μm to 13.5 μm
Thermal Frame Rate NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Thermal Image Settings Auto AGC, Dynamic Detail Enhancement (DDE), Brightness, Sharpness, Contrast
Visible Camera
Array format 640 × 480
Focal Length Visible: 6.5mm - 202mm
Lens Field of View HFOV: 61.8° - 2.15°
VFOV: 36.65° - 1.2°
Sensitivity Visible:
Color: 0.25 Lux (@ (f1.6 AGC On, 30FPS)
B/W: 0.10 Lux (@ (f1.6 AGC On, 30FPS)
Spectral Range 7.5 μm to 13.5 μm
Video & Recording
Video Compression Thermal: One channel of H.264 & M-JPEG
Visible: Two independent channels of H.264 & M-JPEG
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest

Accessories

  1. PTZ Pole Mount
  1. PTZ Corner Mount

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Elara DX-Series and Quasar 4K IR PTZ Firmware

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Elara DX-Series Installation and User Guide

Datasheet

FLIR Elara DX-Series Datasheet

Quick Start Guide

FLIR Elara DX-Series Quick Install Guide

AE Spec

FLIR Elara DX-Series A&E Specification

Firmware Release Note

FLIR Elara DX-Series, Saros DM-Series, Quasar 4K IR PTZ Firmware Release Notes v1.7.0.20

Firmware Release Note

FLIR Elara DX-Series and Quasar 4K IR PTZ Firmware Release Notes v1.7.0.21

User Manual

FLIR Cyber Hardening Guide

Configuration Guide

FLIR Security PTZ Pairing Guide for DX-Series, DM-Series, and Quasar 4K PTZ Cameras

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.