Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

 
FLIR-ONE-Edge_attic.jpgEasily inspect anywhere

Conveniently scan targets out-of-reach or out-of-view while comfortably viewing images from your mobile device, or clip the FLIR ONE Edge to your smart device for one-handed operation with a natural grip.

FLIR-ONE-Edge_crawlspace.jpg

IDENTIFY PROBLEMS FAST

Quickly detect and recognize where problems are located with FLIR MSX (Multi-Spectral Dynamic Imaging).

FLIR-ONE-Edge_HVAC.jpg

RUGGED AND READY

With a battery time of up to 2.5 hours and fast-charging capabilities, the FLIR ONE Edge is ready when you need it. This rugged camera is IP54 rated and drop-tested from 2 meters.

 

 

MSX® Image Enhancement

The FLIR ONE Edge Series features FLIR's unique Multi Spectral Dynamic Imaging (MSX), which adds key details from the onboard visible light camera to the entire infrared image in real time. The result: an all-in-one, undiluted thermal picture with visible light features that lets you instantly recognize where the problematic heat pattern is. MSX is real time so you can see its results immediately in the camera's LCD.

FLIR ONE with MSX electrical.jpg
With MSX

FLIR ONE without msx electrical.jpg

Without MSX
 

thermal-studio-pro-Exseries.pngProfessional Reports that Help Your Customer and Your Business

The right image analysis and reporting software can greatly improve your business by making it easier for you and your customers to understand the problem and feel confident that you fixed it.

The advanced analysis and decision-making support offered in FLIR Thermal Studio Pro includes a rich set of measurement tools, batch processing, the ability to pre-plan inspection routes, and customized report templates.

 

Edge-C5-EXX-TXX-ignite-product.png

FLIR IGNITETM

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

 

FLIR-ONE-guided-app-home-inspect.jpg

 

FLIR-ONE-guided-app-inspection-results.jpg

 

 

Get More from the FLIR ONE app

The FLIR ONE Edge Series connects to your smart device through the FLIR ONE app available on Google Play and the Apple App Store, allowing you to identify thermal hot or cold spots that could indicate faults and developing issues. The app now offers step-by-step inspection guides to help you learn how to confidently identify air leaks, insulation or moisture issues, and automotive problems. Find out what to look out for and compare your findings to typical faults. Subscribing to inspection guides gives you access for a full year to support learning over time and increase your ability to inspect during the right conditions. 

  

 

Get more information on device compatibility with FLIR ONE Series thermal cameras

 

 

 

FLIR ONE Mobile Apps for Your Unique Applications

Explore the large eco-system of available apps, or develop your existing app to integrate thermal capabilities

There is a wide range of FLIR ONE compatible mobile apps that offer a tailored solution for specific needs. Some examples include the RocketPlan app, which digitizes the claims process within restoration; the MultiSens-1234 app for plotting multiple sensor data within condition monitoring; and the ThermaFY Home app which analyzes your home's energy efficiency. Check out all the available apps, and if you are interested in developing an app or integrating thermal into your app, create a developer account today. 

Create a developer account See current approved apps

 

 

 

FLIR ONE SDK third-party app icons.png

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Thermal Resolution
80 × 60 (4,800 pixels)
Battery Life
Approximately 2 hours 30 minutes
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance
30 cm - Infinity
Focus
Fixed 30 cm - Infinity
Frame Rate
8.7 Hz
HFOV/VFOV
54° ±1° / 42° ±1°
Image Modes
MSX, Infrared, Visual
Palette
Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter
Automatic/Manual
Thermal Resolution
80 × 60 (4,800 pixels)
Thermal Sensitivity/NETD
70 mK
Thermal Sensor
Pixel size 12 µm, 8 to 14 µm spectral range
Visual Resolution
640 × 480
VividIR
No
Power
Battery charge time
60–90 min for fully charged
15 min charging, from empty battery, gives 40 min operating time
Battery Life
Approximately 2 hours 30 minutes
Charging Method
Female USB-C (5V/1A)
Measurement & Analysis
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Measurement Corrections
Emissivity; Reflected apparent temperature (22°C / 72°F)
Object Temperature Range
-20°C to 120°C (-4°F to 248°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
General
Additional Integrations
Available via device App Store. Development SDK available: https://www.flir.com/developer/mobile-sdk/
Battery charge monitor
0 to 100%
Clip Span
130 mm (min) / 195 mm (max)
Compatible with FLIR software
FLIR ONE app, FLIR Ignite, FLIR Thermal Studio
Device Compatibility
iOS (version 15 and later) or Android (version 11 and later) smartphones and tablets
Dimensions (H x W x D)
37.5 mm × 35 mm × 149 mm (1.5 in × 1.4 in × 5.9 in)
Remote Operation
Up to 5 m (16.4 ft) from smart device
Weight
153 g (5.4 oz)
Environmental & Certifications
Certifications
RoHS, CE/FCC, CEC-BC, EN62133, UL1642, WEEE 2012/19/EU
Drop test
Drop from 2 m (6.56 ft)
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
IP Rating
IP54
Non-Operating Temperature
-40°C to 70°C (-40°F to 158°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Communication & Data Storage
Bluetooth
Uses Bluetooth to set up the peer-to-peer Wi-Fi network that the camera creates to connect to the mobile device
Capture modes
Video, Still image
Charging
Female USB-C (5V/1A)
File Formats
Radiometric JPG, MPEG-4 (file format MOV (iOS), MP4 (Android)
WiFi
802.11 a/b/g/n
Accessories
Media gallery
FLIR ONE Series Video for Home Inspection
FLIR ONE Edge Series for Home Inspection
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ONE® Edge

$349.99