Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Control and Acquire Images

FlyCapture SDK

Go to Product Support
product image

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.

Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
FlyCapture-SDK
Operating System
Windows XP, Windows 7, Windows 8, Windows 10 / Ubuntu 10.04, Ubuntu 12.04, Ubuntu 14.04, Ubuntu 16.04, Ubuntu 18.04 / MacOS Capitan (10.11), MacOS High Sierra (10.13)
Supported Languages
C++, C#, C, Python
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FlyCapture SDK