Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Ladybug5 Development Accessory Kit

Go to Product Support
product image

The development kit includes:

USB 3.1 Gen 1 Host Controller Card (Dual port) (ACC-01-1201)
1 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2304)
3 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2305)
5 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2306)
Power Supply (ACC-01-9001)
GPIO Hirose to DC barrel connector + pigtails (6 m) (ACC-01-3012)
Desktop mount (ACC-01-0012)
Tripod mount (ACC-01-0015)
USB 3.1 Gen 1 Hub VIA VL812 1-port screw locks (ACC-01-6001)
All items in the development kit can also be purchased separately by individual part numbers.

$928.00
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Physical
Part Number
DEVKIT-01-0007
Applicable Products
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ladybug5 Development Accessory Kit

$928.00