Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Professional Thermal Monocular

Scion PTM

Model: Scion PTM166 640x512 60 Hz 13.8mm
Go to Product Support
product image

Built to equip law enforcement professionals with superior thermal surveillance, the FLIR Scion™ PTM packs high-performance thermal imaging into a rugged, IP67-rated handheld monocular. Capable of geotagged video recording and live video transmission, the Scion PTM can instantly stream encrypted thermal footage of any pursuit, evidence recovery, or search and rescue effort to the command center via wireless network. A smooth 60 Hz refresh rate and picture-in-picture zoom capture minute details from a distance and maintain peripheral awareness for constant thermal supervision of suspects, team members, and standbys.

$3,459.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales

  • Live Encrypted Video Streaming

    Securely stream real-time thermal video to the command center via networked devices.

  • Versatile Lens Options

    Available long-range lenses for the Scion family of thermal monoculars offers a new level of clarity and reach.

  • Superior Thermal Detection

    Sharp, 60 Hz thermal imaging powered by the breakthrough FLIR Boson® thermal core.

Contact Sales

Want more information on this product?

Call 1-800-254-0630 to speak with a knowledgeable specialist.

Specifications
Bluetooth
BLE 4.1+
Geo Positioning [GPS]
No
Internal Memory
2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Video Recording
Yes
WiFi
Video Streaming
Refresh Rate
60 Hz
Sensor & Optical
Core Technology
BOSON 12 µm Vox Microbolometer
Detector Type
640 × 512
Eye Relief
16 mm
Field of View
32° × 24°
Focus
Lens System
14 mm
Optical Magnification
.7x
Refresh Rate
60 Hz
Power
Auto Power Off
Yes
Battery Life
Up to 4.5 hours at 20°C
Battery Type
6x CR123A 3V Lithium Battery
File Storage & Communication
Bluetooth
BLE 4.1+
Geo Positioning [GPS]
No
Internal Memory
2 GB Internal Storage / Optional microSD™ Card (up to 128 GB)
Video Recording
Yes
WiFi
Video Streaming
UI-UX
Accelerometer
Yes
DateTime Stamp
Yes
Display
Quad-VGA (1280x960) High definition display
Image Capture
Yes
Magnetic Compass
Yes
Picture While Recording
Yes
Real Time Clock
Yes
Temperature Imaging Modes
White Hot; Black Hot; Iron Bow; Rainbow; Graded Fire; Lava
User Interface
USB-C; Power In; Video Out; Video and Image File Transfer
Viewing Modes
Scouting, Picture-in-Picture
System Overview
Digital Zoom
1X | 2X | 4X | 8X
Display Focus
Manual
Size
227 × 76.8 × 60.5 mm (9 × 3 × 2.4 in)
Physical
Color (housing)
Black
Mounting
¼-20 Tripod Mount
Weight
Without Batteries: 452 g; With Batteries 572 g
Media Gallery
OTS-Scion-Choosing a Thermal Palette
OTS-Scion-Choosing a Thermal Palette
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Scion PTM - Model: Scion PTM166 640x512 60 Hz 13.8mm

Change Selection

$3,459.00