Thermal Imaging Monocular

Scout III

Model: Scout III 320
Go to Product Support
product image

Scout III captures sharp thermal imaging at a fast framerate for smooth, impeccable vision on running targets and from moving vehicles. Designed to increase situational awareness at any time of day, Scout III can detect humans, animals, and objects in complete darkness, haze, or through glaring light. A rugged IP-67 rated housing stands up to harsh weather and drops, equipping law enforcement professionals, hunters, and outdoor enthusiasts with reliable thermal imaging in tough conditions.

$1,999.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
  • Smooth Thermal Imaging

    30-60Hz frame rate captures clear thermal imagery on moving targets and offers comfort for operation out of moving vehicles.

  • Grab and Go Simplicity

    Scout III starts up in seconds and requires no training to operate.

  • Compact and Rugged

    The Scout III's rugged, weather-tight (IP67) casing weighs only 12 oz, but handles hard drops and shallow water.

Contact Sales

Want more information on this product?

Call 1-800-254-0630 to speak with a knowledgeable specialist.

Specifications
Drop Test Rating
1 m
Operating Temperature
-4 ° F to 122 ° F (-20 ° C to 50 ° C)
Field of view (FOV)
17° × 13° NTSC
Thermal Sensitivity
<50 mK @ f/1.0
Sensor & Optical
Detector Type
336 × 256 VOx Microbolometer
Field of view (FOV)
17° × 13° NTSC
Focal Length
19mm Fixed Focus
Image Processing
FLIR Proprietary Digital Detail Enhancement ™
Thermal Sensitivity
<50 mK @ f/1.0
Environmental & Approvals
Drop Test Rating
1 m
Operating Temperature
-4 ° F to 122 ° F (-20 ° C to 50 ° C)
Rating
IP-67, Submersible
Storage Temperature
-40 ° F to 140 ° F (-40 ° C to 60 ° C)
Power
Battery Life
> 5 Hours
Battery Type
Internal Li-Ion Cell
Start Up Time
< 1.5 seconds
File Storage & Communication
Video Output
NTSC composite video (Switchable to PAL w/GUI) - 320 Model only
UI-UX
Black Hot & White Hot
BH/WH/InstAlert™
Brightness
Adjusts display Brightness Setting
Built-in Display
640 × 480 LCD Display
Image Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
On-Screen Symbology
Standard
Polarity
White Hot/Black Hot/InstAlert ™ ; Selectable
Power Button
On / Off
Splash Screen
Generic
Task Light
LED Enabled during Power off state
Video Refresh Rate
60 Hz NTSC
Zoom Button
2× Zoom
System Overview
Package Includes
Handheld Thermal Camera, USB Power Adapter/Charger, Wrist strap, Custom Video out cable (320 & 640 versions), USB Cable, Quick Start Guide, Molle bag
Size (L x W x H)
6.70" × 2.31" × 2.44"
Warranty
2 years standard, 3 years with product registration
Waveband
7.5 - 13.5 µm
Weight [incl lens]
12 oz (340 g)
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Scout III - Model: Scout III 320

Change Selection

$1,999.00