Thermal Camera for Predictive Maintenance

FLIR T620

Model: T620 25° and 45° (WiFi)
Go to Support Page
product image

The FLIR T620 is an indispensable tool for troubleshooting hot spots and potential electrical failures, so you can get them repaired quickly and avoid expensive downtime. With its 307,200 (640 x 480) pixel infrared resolution and bright, 4.3" LCD touchscreen, you'll easily see indications of electrical resistance, mechanical wear, and other heat-related issues. Keep things operating safely and head off expensive downtime with this flexible, dependable thermal imaging camera.

Superior Handheld Imagery And Accuracy

  • Optimal Ergonomics

    The T620's optical block rotates 120° for easier targeting, while auto-orientation means the screen is always easy to read.

  • Efficiency and Productivity

    From the touchscreen to GPS/compass annotations and on-screen sketch, the T620's features improve efficiency and boost productivity.

  • Fast Communication

    Connect (Wi-Fi) to FLIR Tools Mobile for image analysis and sharing, or transmit test & measurement data to the camera via METERLiNK®.

Specifications
Overview
Built-in Digital Camera
5 Mpixels with LED light (photo as separate image)
Color alarm (isotherm)
Above/below/interval
Compass
Camera direction automatically added to every still image
Detector Type
Focal plane array (FPA), uncooled microbolometer
Difference Temperature
Delta temperature between measurement functions or reference temperature
Focal Length
25 mm (0.97 in.)
Housing material
Magnesium
IR Resolution
640 × 480 pixels
Laser
Activated by dedicated button
Laser Alignment
Position is automatic displayed on the IR image
Laser Classification
Class 2
Laser Type
Semiconductor AlGaInP diode laser, 1 mW, 635 nm (red)
Packaging Size
495 x 192 x 370 mm (19.49 x 7.56 x 14.57 in.)
Report Generation
Instant Report (*.pdf file) in camera Separate PC software with extensive report generation
Screening
Difference temperature alarm, audible
Spectral Range
7.5–14 µm
Tripod Mounting
UNC ¼"-20
FLIR Tools Mobile app [WiFi]
Included
Built-in Illuminator LED
Included
FLIR Tools for PC and Mac
Included
Laser Pointer & Laser Locator
Included
Text
Add table. Select between predefined templates or create your own in FLIR Tools
Time Lapse
15 seconds to 24 hours
Voice
60 seconds (via Bluetooth) stored with the image
Voice & Text Annotation
Included
Connections & Communications
Antenna
Internal
Interface
USB-mini, USB-A, Bluetooth, Wi-Fi, Digital Video Output
METERLiNK - Bluetooth
Frequency range: 2402–2480 MHz
SD Card
One card slot for removable SD memory cards
Storage Media
Removable memory SD card
USB
USB-A: Connect external USB device USB Mini-B: Data transfer to and from PC / uncompressed colorized video
USB - Standard
USB 2.0 high speed
Video Out
Digital video output (DVI)
METERLiNK
Wireless connection (Bluetooth) to: FLIR meters with METERLiNK
Video Connector Type
HDMI compatible
WiFi
Standard: 802.11 b/g Frequency range: 2412–2462 MHz Max. output power: 15 dBm
Environmental
Atmospheric transmission correction
Automatic, based on inputs for distance, atmospheric temperature and relative humidity
EMC
ETSI EN 301 489-1 (radio) ETSI EN 301 489-17 EN 61000-6-2 (Immunity) EN 61000-6-3 (Emission) FCC 47 CFR Part 15 Class B (Emission) ICES-003
Emissivity Correction
Variable from 0.01 to 1.0 or selected from materials list
Emissivity Table
Emissivity table of predefined materials
Encapsulation
IP 54 (IEC 60529)
Humidity (Operating and Storage)
IEC 60068-2-30/24 h 95% relative humidity +25°C to +40°C (+77°F to +104°F) / 2 cycles
Operating Temperature Range
–15°C to +50°C (+5°F to +122°F)
Radio Spectrum
ETSI EN 300 328 FCC Part 15.247 RSS-247 Issue 2
Safety
EN/UL/CSA/PSE 60950-1
Shock
25 g (IEC 60068-2-27)
Storage Temperature Range
–40°C to +70°C (–40°F to +158°F)
Vibration
2 g (IEC 60068-2-6)
Imaging & Optical
Auto orientation
Included
Automatic Image Adjustment
Continuous, histogram based
Camera size excl lens (L x W x H)
143 × 195 × 95 mm (5.6 × 7.7 × 3.7 in.)
Camera software update
Use PC software FLIR Tools
Color palettes
Iron, Rainbow, Rainbow HC, White hot, Black hot, Arctic, Lava
Detector Pitch
17 µm
Digital Camera FOV
Adapts to the IR lens
Digital image enhancement
Adaptive digital noise reduction
Digital Zoom
1–4× continuous
Display
Built-in touch screen, 4.3 in. wide screen LCD, 800 × 480 pixels
Display Type
Capacitive touch screen
f-number
1.0
Field of view (FOV)
25° × 19°
Focus
Automatic (one shot) or manual
Frame Rate
30 Hz
Global Positionsing System [GPS]
Location data automatically added to every still image from built-in GPS
Image Description
Add short note (stored in JPEG EXIF tag)
Image Frequency
30 Hz
Infrared Image
Full-color IR image
Lens Identification
Automatic
Manual Image Adjustment
Linear based; possible to adjust level/span/max./min.
Minimum Focus Distance
0.25 m (0.82 ft.)
Non-radiometric IR video recording
MPEG-4 to memory card
Non-radiometric IR video streaming
MPEG-4 using Wi-Fi Uncompressed colorized video using USB
Picture-in-Picture
Resizable and movable IR area on visual image
Radiometric IR video streaming
Full dynamic to PC using USB or to mobile devices using Wi-Fi.
Spatial resolution (IFOV)
0.68 mrad
Viewfinder
N/A
Visual Video Recording
MPEG-4 to memory card
MPEG4 to SD (non-radiometric IR)
Included
MPEG4 via USB (non-radiometric IR - Visual)
Included
MSX Thermal Image Enhancement
Included
Sketch
Draw on thermal/digital photo or add predefined stamps
Sketch on IR & Visual Image
Draw on screen or add predefined stamps
Streaming Video via app [WiFi]
Included
UltraMax
Yes
Video Lamp
Built-in LED light
Visual Image
Thermal/Visual/Fused images/P-i-P/MSX (Resizable and movable) and Thumbnail Gallery
Visual Video Streaming
MPEG-4 using Wi-Fi Uncompressed colorized video using USB
Measurement & Analysis
Accuracy
±2°C (±3.6°F) or 2%, whichever is greater, at 25°C (77°F) nominal.
Area
5 + 5 areas (boxes or circles) with max./min./average (in post-acquisition analysis)
External Optics & Windows Correction
Automatic, based on inputs of window transmission and temperature
Measurement Corrections
Emissivity, reflected temperature, relative humidity, atmospheric temperature, object distance, external IR window compensation
Measurement Function Alarm
Audible/visual alarms (above/below) on any selected measurement function
Measurement Presets
No measurements, Center spot, Hot spot, Cold spot, User preset 1, User preset 2
Object Temperature Range
–40°C to +150°C (–40°F to +302°F) +100°C to +650°C (+212°F to +1202°F)
Optics Transmission Correction
Automatic, based on signals from internal sensors
Reference Temperature
Manually set using difference temperature
Reflected apparent temperature correction
Automatic, based on input of reflected temperature
Spot Meter
10.0
Temperature Range
-40°F to 1202°F (-40°C to 650°C)
Thermal Sensitivity/NETD
<40 mK @ +30°C (+86°F)
Thermal MSX
Thermal image with enhanced detail presentation
Power
Battery operating time
>2.5 hrs
Battery type
Rechargeable Li ion battery
Charging system
In camera (AC adapter or 12 V from a vehicle) or 2-bay charger
Charging Temperature
0°C to +45°C (+32°F to +113°F)
Charging Time
2.5 h to 90 % capacity, charging status indicated by LED's
External Power Operation
AC adapter 90–260 VAC, 50/60 Hz or 12 V from a vehicle (cable with standard plug, optional)
Storage Media
File Formats
Standard JPEG, measurement data included
File Formats - Visual
Standard JPEG, automatically associated with corresponding thermal image
Image Storage
Standard JPEG, including digital photo and measurement data, on memory card
Image Storage Mode
Simultaneous storage of thermal and digital photo in same JPEG file. Optional to store digital photo as a separate JPEG file.

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

FLIR T620 - Model: T620 25° and 45° (WiFi)

Change Selection