USB 3.1 Hub

Model: ACC-01-6000: 4-Port USB3 Hub with Screw Locks & External Power Adapter
Go to Product Support
product image

$141.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-6000
Controller
TI TUSB8040
Interface
USB 3.1 Gen 1
Ports
4 Ports
Dimensions
110 mm × 100 mm ×141 mm

USB 3.1 Hub - Model: ACC-01-6000: 4-Port USB3 Hub with Screw Locks & External Power Adapter

Change Selection

$141.00