Focal Plane Arrays



All Products (2)Grid viewList View

FLIR MWIR (InSb) FPA

FLIR midwave infrared (MWIR) FPAs are available in 320x256, 640x512 and 1Kx1K pixel arrays. They are built as hybrid assemblies and sold as components that are either mounted on 84-pin leadless chip carriers, customer supplied substrates, or integrated detector dewar cooler assemblies. From handheld cameras, which use a single channel, video rate output to high-speed scientific testing where multiple outputs and dynamic windowing are needed, our focal plane arrays surpass the requirements.

FLIR SWIR (InGaAs) FPA

Shortwave InGaAs FPAs cover the 0.9 to 1.7 µm spectral range. FPAs are hybrid assemblies that are mounted on 84-pin leadless chip carriers or integrated into packaged sensor assemblies. These arrays utilize a capacitive transimpedance amplifier circuit design, optimized for a wide range of applications, including those with low signal levels, terrestrial applications that use a single channel video rate output, as well as high-speed scientific laser testing where multiple outputs and dynamic windowing are needed.

Collapse Expand
Compare products (0/3)