Pan Tilts



All Products (6)Grid viewList View

  View and Compare 3 Models
   Collapse
FLIR PTU-5

Pan/Tilt for top-mounted Payloads up to 5 lbs

Standing only six inches tall when fully integrated, the FLIR PTU-5 can hold up to five pounds on its top bracket, packing incredible performance into a compact package. Even with its small size the PTU-5 is more accurate than many other — more expensive — systems thanks to the absolute encoders used on the drive axes. Fully sealed and weatherproof rated to IP67, the PTU-5 can be used anywhere, even outdoors.

  View and Compare 2 Models
   Collapse
  View and Compare 2 Models
   Collapse
FLIR PTU-D47

Pan/Tilt for payloads up to 12 lbs

The PTU-D47 computer-controlled pan/tilt is compact, lightweight, versatile, and field-proven across hundreds of applications. It is a low-cost, off the-shelf solution for positioning camera, laser, antenna, or other payloads up to 12 pounds. It features a fully-integrated, mil-style controller with a single weatherized connection for power and pan/tilt control, as well as optional payload signal management. The side-mount bracket allows positioning payloads for a lower center-of-gravity, and for mounting multiple payloads (top and side).

FLIR PTU-D48E

Pan/Tilt Unit for side-mounted payloads up to 15 lbs

The PTU-D48 E-Series supports any type of single or multi-part payload through a flexible bracketing system of top and/or side mounting. The real-time command interface supports advanced applications such as video tracking. The PTU-D48 E-Series has been proven in a wide range of mission-critical applications for positioning of cameras, lasers, antennas, or other instruments in both fixed and mobile environments. It is designed for high duty cycles and reliable operation 24/7 in harsh all-weather environments.

Collapse Expand
Compare products (0/3)