High-Performance Pan-Tilts
FLIR offers a complete line of high-performance pan and tilt devices for real-time, computer-controlled positioning of virtually any payload including thermal cameras, video cameras, IP cameras, laser rangefinders, and microwave antennas. Whatever your motion control device needs, FLIR's innovative technology and years of application experience can help you create the optimal solution.
Four primary FLIR product families are continually evolving to meet your specific pan and tilt mechanism needs:
Advanced Features & Applications
The performance and capabilities of FLIR pan-tilt systems support advanced features and applications including tracking, geo-pointing, and inertial stabilization. Geo-pointing and inertial stabilization options are available as off-the-shelf options on most FLIR pan-tilt models.
Inertial Stabilization Module (ISM)
The Inertial Stabilization Module (ISM) provides a turn-key integrated solution for low-cost inertial Line of Sight (LOS) stabilization of any payload from mobile platforms. For camera applications, inertial stabilization improves images while on the move. The ISM allows real-time computer control during stabilization, enabling closed loop systems for tracking and slew-to-cue.
Geo-Pointing Module (PTU-DGPM)
The Geo-Pointing Module (PTU-DGPM) is an intelligent module that allows any FLIR pan-tilt unit to be commanded using latitude, longitude, and altitude coordinates (geo-coordinates or GPS coordinates). Once configured, it accepts geo-coordinates over the built-in Ethernet/IP interface and automatically commands the pan-tilt to aim at the corresponding location.
Controllers and Software
FLIR pan-tilts are designed for computer control with high-performance two-way interfaces. All units provide serial pan-tilt control interface (RS-232 and/or RS-485). E Series units also provide Ethernet control interfaces. Both ASCII and binary format control protocols are supported. A high-performance C API/SDK is available for integrating control into a custom application.
A ruggedized joystick controller option is available for PTU-D48E, PTU-D100E, and PTU-D300E models.
PTU-SDK
FLIR MCS pan-tilts are designed for high-performance control with low-latency and jitter and high command rates. There are multiple ways to control the units. FLIR MCS pan-tilts support both a simple ASCII command protocol, documented in the E Series Command Reference Manual as well as a binary form of the commands, supported by a portable C language library (PTU-SDK).
Joystick Controller
The jugged PT-DCJ provides a plug-and-play solution for manual control of FLIR PTU-D100, PTU-D300, PTU-D48 pan-tilt models. The metal enclosure, non-contact joystick, and sealed design provide an ideal solution for harsh vehicle environments including ground, sea, and airborne applications.