Machine Vision Cameras - Area Scan - SDKs

Filter Products

All Products (2) Grid view Grid view List View List View

Spinnaker SDK

The Spinnaker SDK is FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports FLIR USB3, 10GigE, and most GigE area scan cameras. Supported platforms: Windows 7 (32- and 64-bit) / Windows 10 (32- and 64-bit) / Desktop Ubuntu 18.04 (64-bit) / Desktop Ubuntu 16.04 (32-bit) / Ubuntu 18.04 (ARM64) / Ubuntu (16.04 ARMHF & ARM64) / MacOS (Mojave & High Sierra)

FlyCapture SDK

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.

Collapse Expand
Compare products (0/3)