Land Systems - Radar

Filter Products

All Products (11) Grid view Grid view List View List View

FLIR Ranger® R20SS-3D

Air and Ground Drone Surveillance Radar

The FLIR Ranger® R20SS-3D has the vertical coverage, low minimum detection velocity and algorithms to detect and track up to 512 threats simultaneously, including drones, while filtering bird detections. The R20SS-3D can monitor the coverage area up to four times per second, running 24/7, detecting ground and aerial threats in virtually any climate, day and night. Its low weight, ruggedness, and ease of integration in Command and Control systems make the radar an ideal candidate for cost-effective C-UAS solutions.

Ranger R1

Short-Range Perimeter Surveillance Radar

The FLIR Ranger® R1 is a ground-based perimeter surveillance and tracking radar that accurately detects personnel and vehicles at a range of up to 700 m. It scans a full 360° every second, covering up to 1.5 square km (0.6 square miles). Additional units — such as a mid-range FLIR Ranger® R2 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Ranger R20SS

Long-Range, High Resolution Target Detection Radar

The FLIR Ranger® R20SS is a ground and coastal surveillance radar specifically designed to detect and track personnel and vehicles within a 20-km range. With its solid-state electronic scanning capability and fast 2-Hz refresh rate, the Ranger R20SS delivers best-in-class target detection and acquisition performance. Because it operates in the X-band, R20SS is minimally affected by adverse weather or precipitation. It scans a +/-90° area twice per second with low false alarm rate.

  View and Compare 2 Models
   Collapse
Ranger® R2

Mid-Range Perimeter Surveillance Radar

The FLIR Ranger® R2 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 1,400 m. This ground-based radar works in virtually any climate, weather, or lighting condition, providing 24/7 security. Additional units — such as a short-range FLIR Ranger® R1 — can be networked in an overlapping array to protect larger areas, stitching together an impassable radar area outside and inside your perimeter.

Ranger® R3

Long-Range Perimeter Surveillance Radar

The Ranger® R3 is a high-resolution radar that accurately detects personnel and vehicles at a range of up to 2,800 meters in virtually any climate, weather, or lighting condition to provide 24/7 security. Able to scan 360° every second to monitor more than 24 square kilometers (9.6 square miles), it can be integrated in an overlapping array with a variety of other radar and EO/IR units to conform to terrain profiles and protect larger areas such as borders.

Ranger® R3D

Long-Range Perimeter Surveillance Doppler Radar

The Ranger R3D is a dual mode, ground surveillance radar designed to provide efficient, 24/7 persistent surveillance, both within and beyond the fence. Operating in the Ka-band, the Ranger R3D leverages the resolution and accuracy of advanced FMCW technology and the extended range and terrain adaptability of Doppler in a single, compact, and lightweight package. Ruggedized for permanent, all-weather installations and mobile, stop-and-scan operations, its low minimum detection velocity (MDV) detects slow-moving threats such as walkers and crawlers.

Ranger® R5

Long range, high resolution Perimeter surveillance Radar

The FLIR Ranger® R5 is a ground-based radar, designed to withstand the rigors of a desert environment. Providing 24/7 security to ranges of up to 5,000 meters, the Ranger R5 scans a full 360° every second, effectively monitoring up to 78 square kilometers (30 square miles). Multiple units can be installed with overlapping coverage areas to protect larger areas such as borders. Network with FLIR EO/IR imagers to initiate slew-to-cue capability.

Ranger® R5D

Long range, high resolution Perimeter Surveillance Doppler Radar

The Ranger® R5D is a dual mode, ground surveillance radar designed specifically for the environmental conditions common to the Middle East region. As a dual mode radar, the Ranger R5D uses FMCW modulation and can be operated in either Fast Scan or Doppler mode with a Fast Scan range up to 5km. Low minimum detection velocity (MDV), high resolution, and advanced tracking algorithms result in low false alarm rates.

Ranger® R8SS

Man-Portable Mid-Range Ground Surveillance Radar

Man-portable FLIR Ranger® R8SS electronically-scanned, mid-range radars detect and track personnel and vehicles up to 18 kilometer ranges. Light and small, the Ranger R8SS provides best-in-class target detection and acquisition performance in a form factor that fits in a backpack or is easily mounted to a vehicle or permanent structure as part of an integrated solution. The low false alarm rate and extremely reliable operation builds operator trust and yields high operational availability.

Ranger® R8SS-3D

Air and Ground Drone Surveillance Panel Radar

The man-portable FLIR Ranger® R8SS-3D has the vertical coverage, low minimum detection velocity and algorithms to detect and track up to 500 drone targets simultaneously, while filtering bird detections. The R8SS-3D can monitor the coverage area four times per second, running 24/7, detecting all ground and aerial threats in virtually any climate, day and night. Compact and lightweight, it fits in a backpack, draws only 135W, while costing much less than its vehicle-sized counterparts.

Collapse Expand
Compare products (0/3)