Tactical Solutions - Weapons Sights

Filter Products

All Products (8) Grid view Grid view List View List View

THERMOSIGHT® HISS-HD

Long-Range Cooled Thermal Sniper Sight

The HISS-HD thermal weapon sight provides clear, long-range optics for snipers and machine gun crews. It effortlessly mounts on MIL-STD-1913 rails, interfaces with various day scopes and weapons, and exceeds 2200 meters in target detection. With exceptional portability, compatibility with ballistic devices, and an optional remote control pendant for enhanced stability, the HISS-HD has unmatched capabilities in most operational scenarios.

MilSight® LIRC

High Performance LWIR for Military Vehicles

The MilSight LIRC is a compact, rugged thermal imager designed for high sightline stability and excellent imaging performance in tracked or wheeled armored vehicle applications. It uses a 640x480 LWIR QWIP detector coupled with highly advance STACE™ image processing for outstanding image quality in the most demanding situations.

MilSight® S135 Magnum Universal Night Sight (MUNS)

AN/PVS-27 Magnum Universal Night Sight

The MilSight S135 MUNS is a high-resolution clip-on night vision weapon sight that mounts on any MIL-STD-1913 Picatinny rail interface forward of an existing scope, adding night vision capabilities to daytime target acquisition platforms. The sight allows snipers to detect and recognize man-size targets in excess of 800 meters. Developed for the USMC and adopted by US and NATO forces, S135 MUNS is compatible with multiple weapons platforms up to and including .50 caliber.

MilSight® S140-D

Dual Band Image Intensified & Thermal Weapon Sight

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the MilSight® S140-D ADUNS (advanced dual-band universal night sight) offers ultimate mission flexibility. Use as a thermal weapon sight, on a spotting scope for long-range reconnaissance, or as a handheld observation device. The ADUNS system offers high-resolution blended thermal and image intensified night vision that provides crisp imagery through total darkness, fog, smoke, dust, and many other obscurants.

MilSight® T105 UNS® Universal Night Sight®

AN/PVS22 Universal Night Sight

The MilSight T105 UNS Universal Night Sight clip-on weapon sight allows tactical engagements out to 600 meters. Mount in front of a boresighted day optic to quickly adapt any standard issue weapon for night operations. T105 UNS is engineered for battlefield use, successfully tested on weapons up to and including .50 caliber. It offers mission flexibility as a weapon sight with up to 12x magnification; mount with a spotting scope for long-range reconnaissance or use handheld as an observation device.

ThermoSight® HISS-XLR

Long Range Cooled Thermal Sniper Sight

The ThermoSight® HISS-XLR clip-on thermal weapon sight allows snipers to detect and recognize man-size targets in excess of 2,000 meters, an increase in engagement range of more than 25% compared to previous models. Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, HISS-XLR can interface with a wide range of day scopes and weapon platforms. Long-range optics coupled with an HD display provides crisp imagery, and portrait orientation compensates for bullet drop at extreme ranges.

ThermoSight® T75

Advanced Clip-on Thermal weapon sight for warfighter

Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, the ThermoSight® T75 offers mission flexibility as a long-range thermal weapon sight and as a hand-held observation device. It’s designed to interface with a wide range of day scopes and weapon platforms. The T75 runs on common AA Li batteries and is equipped with large, rugged controls for image adjustment. The long-wave IR sensor provides crisp imagery all night and all day.

Wedge Prism

Accessory for HISS-XLR and HISS-HD

Shooting at extreme ranges requires more elevation adjustment than is available with most riflescopes. The Wedge Prism mounts directly in front of the HISS-XLR and HISS-HD thermal clip-on sights. The Wedge Prism precisely elevates the image presented by the sight, allowing the shooter to combine the fixed elevation of the Wedge Prism and the elevation range of the riflescope, enabling precise engagements at extreme distances.

Collapse Expand
Compare products (0/3)