Compare Products
FLIR X6570scModel: FLIR X6570sc |
|
Imaging & Optical |
|
Analog Palettes | Selectable 8-bit |
Available Lenses | NA |
Camera f-number | f/2.0 |
Close-up Lenses/Microscopes | NA |
Detector Pitch | 15 µm |
Detector Type | Mercury cadmium telluride (MCT) |
Digital Data Streaming | Simultaneous Gigabit Ethernet and Camera Link Base / Camera Link Medium |
Display Overlay | Temperature measurement & scale |
Dynamic Range | 14-bit, 16-bit with DRX |
Filtering | 4-slot motorized filter wheel |
Focus | Manual |
Frame Rate | 234 Hz: 640 x 512 Up to 14,550 Hz: 160 x 1 |
HD Video | DVI 1080p |
Image Analysis | On-camera temperature analysis |
Image Time Stamp | Internal IRIG-B decoder clock / TSPI accurate time stamp |
Integration Time | 10 µs to 20,000 µs |
IR Resolution | 640 x 512 |
NETD | <25 mK (20 mK typical) |
On Camera Display | Detachable touchscreen LCD display (800 x 480 pixel) |
Operability | > 99% |
Readout | Snapshot Digital (X8400sc/X6580sc) - Snapshot Analog (X6550sc/X6540sc/X6530sc) |
Readout Modes | Asynchronous Integrate While Read; Asynchronous Integrate Then Read |
Sensor Cooler Type | Closed cycle (rotary) Stirling cooler |
Sensor Material | Mercury cadmium telluride (MCT) |
Spectral Range | 7.7 - 9.3 µm |
Subwindow Modes | 320 x 256 / 160 x 128, Arbitrary size, down to 160 x 1 |
Measurement & Analysis |
|
Accuracy | ±1°C or ±1% of the reading |
Automatic Gain Control | Manual, Linear, ROI |
Calibration | Custom calibration on request |
Standard Temperature Range | 5°C to 350°C (41°F to 662°F) |
Communication & Data Storage |
|
Synchronization Modes | IRIG-B, Sync In/Out, Trigger In |
Video Output | DVI 1080p |
General |
|
Size [L x W x H ] w/o Lens | 23 x 15 x 22 cm (9 x 6 x 8.6 in) with LCD, 23 x 15 x 18 cm (9 x 6 x 7 in) w/o LCD |
Weight [without lens] | 4.80 kg (10.58 lbs) with LCD, 4.3 kg (9.47 lbs) without LCD |
Power |
|
Power | 24 VDC |
Environmental & Certifications |
|
Mounting | UNC 1/4"−20 + 3×M5 threads |
Operating Temperature Range | -20°C to 50°C (-4°F to 122°F ) |
Shock & Vibration | Operational 6 ms, 25 g, IEC 68-2-29 Operational 2 g, IEC 68-2-26 |