FLIR G304

Optical Gas Imaging Camera for Hydrofluorocarbons

Product Variations

The FLIR G304 is an innovative Optical Gas Imaging (OGI) camera used to detect possible hydrofluorocarbon, refrigerant, and other industrial gases in production facilities and chemical plants. Refrigerant gases are potentially toxic, environmentally harmful, and they are heavily regulated. With the portable, non-contact G304, you can safely and efficiently scan large areas without interfering, shutting down, or disrupting large-scale storage and refrigeration operations.

The G304 uses FLIR’s patented High-Sensitivity Mode (HSM), which makes leaks stand out more clearly while allowing you to efficiently scan thousands of components and accurately measure temperatures from -40°C to 500°C (-40°F to 932°F)
Built-in Wi-Fi and Bluetooth® allow you to connect to smartphones or tablets and effortlessly edit and store images in the cloud, or wirelessly transfer files using the included FLIR Ignite™ cloud service
Comfortably operate and interact with your G304 thanks to its rotating 10.16 cm (4 in) LCD touchscreen, which allows you view targets from any direction

Specifications

Highlighted
IR Resolution G304 14.5°: 320 × 240 (76,800 pixels)
G304 24°: 320 × 240 thermal resolution (76,800 pixels)
Detector Pitch 30 μm
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Spectral Range 8.0 µm to 8.6 µm
Imaging & Optical
Adjustable Viewfinder Built-in, tiltable OLED, 800 × 480 pixels
Camera f_number 1.59
Color LCD G304 14.5°: 4", 640 × 480 pixel rotatable, touchscreen LCD
G304 24°: 4"; 640 × 480 Pixels
Color palettes Arctic, White hot, Black hot, Iron, Lava, Rainbow, Rainbow HC
Detector Pitch 30 μm
Detector Type G304 14.5°: Focal plane array (FPA), cooled QWIP
G304 24°: Cooled QWIP
Display Frame Rate 60 Hz
Field of View G304 14.5°: 14.5° × 10.8°, 23 mm (0.89 in)
G304 24°: 24° × 18° fixed lens
Focus Auto & Manual
Image Analysis 10 spots, 5 boxes with max/min/average, 1 line (horizontal or vertical), measurement corrections
Image Modes IR image, visual image, high sensitivity mode (HSM), noise reduction filter
IR Resolution G304 14.5°: 320 × 240 (76,800 pixels)
G304 24°: 320 × 240 thermal resolution (76,800 pixels)
Laser Spot Yes
MPEG Video Recording Yes
On Camera Display G304 14.5°: Widescreen 800 × 480 pixel LCD, Tiltable 800 × 480 pixel OLED viewfinder
G304 24°: Widescreen 640 × 480 pixel LCD, Tiltable 640 × 480 pixel OLED viewfinder
Radiometric IR Video RTRR (.csq), Over UVC
Radiometric JPG Yes
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 8.0 µm to 8.6 µm
Video Recording and Streaming H.264 to memory card
Zoom 1 – 8× continuous, digital zoom
Measurement & Analysis
Accuracy ±1°C (±1.8°F) for temperature range 0°C to 100°C (32°F to 212°F) or ±2% of reading for temperature range >100°C (>212°F)
Area Box 5 (min./max./avg.)
Delta T Yes
Measurement Corrections Reflected temperature, distance, atmospheric transmission, humidity, external optics
Profile 1 live line (horiz. or vert.)
Recording MultiREC Recording; Record multiple files automatically in customizable order
Spot Meter G304 14.5°: 10
G304 24°: 10.0
Temperature Range -20°C to 250°C (-4°F to 482°F)
-20°C to 50°C (-4°F to 122°F)
5°C to 100°C (41°F to 212°F)
50°C to 150°C (122°F to 302°F)
100°C to 200°C (212°F to 482°F)
Thermal Sensitivity <15 mK @ 30°C (86°F)
Communication & Data Storage
Communication Interfaces USB 2.0, Bluetooth via headset, Wi-Fi, HDMI
Image File Format Standard JPEG, measurement data included. Infrared-only mode
Radio Operating frequency:
•Bluetooth + EDR: 2402–2480 MHz
•WLAN 2.4 GHz: 2412–2462 MHz
•WLAN 5 GHz: 5150-5250 MHz Note that frequency band 5150-5250 MHz is for indoor use only, see national regulations.

RF output (EIRP)
• Bluetooth + EDR: <10 dBm
•WLAN: <17 dBm

Antenna
•Integrated PIFA antenna (gain: maximum 2.6 dBi)
Storage Media Removable SD card
Video Out HDMI, DVI
General
Annotations Voice: 60 seconds with Bluetooth on still images and video
Text: Text from predefined list or soft keyboard on touchscreen
Image Sketch: Yes, on infrared only
Cloud Services Via Wi-Fi; FLIR Ignite for direct, secure image uploading, organizing, storage, and sharing (required firmware available)
FLIR Inspection Route Enabled in the camera
GPS [removable] Location data automatically added to every still image and first frame in video from built-in GPS
Laser Pointer Class 2
Package Includes Infrared camera with lens, battery (2 pcs), battery charger, power supply including multi-plugs, hand strap, neck strap, lens cap, lens cap strap, memory card, HDMI-HDMI cable, USB cable, screwdriver TX20, knob screw (optional screw for the rear cover), printed documentation, hard transport case
Packaging Size 400 × 190 × 510 mm (15.7 × 7.5 × 20.1 in.)
Size [L x W x H ] w Lens 251.6 mm × 164.5 mm × 170.9 mm (9.9 in × 6.48 in × 6.73 in)
Weight [incl lens & batteries] 3 kg (6.18 lb)
User Interface
Languages 21
Power
Battery operating time >2.5 hours at 25°C (68°F) and typical use
Battery Type Rechargeable Li-ion battery; 7.4 V, charged in camera or separate 2-bay charger
Charging Time 2.5 hours to 95% capacity, charging status indicated by LEDs
Start Up Time Typically 7 min. at 25°C (77°F)
Environmental & Certifications
Certifications RoHS: 2011/65/EU
WEEE: 2012/19/EU
RED: 2014/53/EU
EMC: ETSI EN 301 489-1 (radio), ETSI EN 301 489-17, EN 55032 (emission), EN 55035 (immunity), EN 61000-4-8 Level 5 (magnetic field), EN 61000-6-2, Immunity Industrial Environment, FCC 47 CFR part 15 B, class B (emission), ICES-003
Encapsulation IP54 (IEC 60529)
Mounting UNC ¼"-20
Operating Temperature Range -20°C to 50°C (-4°F to 122°F)
Shock and Vibration Shock: 25 g (IEC 60068-2-27); Vibration: 2 g (IEC 60068-2-6)
Storage Temperature Range -30°C to 60°C (-22°F to 140°F)

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Find out how

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR G-Series Update Pack

You must be logged in to download file.

Brochure

FLIR OGI Brochure (Optical Gas Imaging)

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Datasheet

FLIR G304 Datasheet

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

International Line: 

(+1) 805 392 3775

Local Number:

(+1) 844 283 5471

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.