Blackfly S GigE Machine Vision Visible-Light Cameras Now Available

FLIR’s new Blackfly S GigE Power-over-Ethernet (POE) visible-light camera family is now available to purchase.
The first three models available in the family integrate the 5MP Sony Pregius IMX264, the 1.3 MP On Semiconductor PYTHON 1300, and the 3.1 MP Sony Pregius IMX265 sensor. These cameras combine the latest CMOS sensors with a rich feature set, including 240MB of frame buffer for ultimate reliability, IEEE 1588 Precision Timing Protocol, color correction matrix, and serial I/O.
With its ice cube form factor (29 x 29 x 30mm), powerful sensors, and support of cable lengths up to 100 meters, the Blackfly GigE POE family is ideal for a variety of applications, including display or PCB inspection, microscopy, robotics, 3D scanning, intelligent traffic systems.
The 5MP models are available to order now from FLIR and its network of distributors.
Visit flir.com/mv to purchase today.