Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

  • Easily Inspect Anywhere

    Conveniently scan targets out-of-reach or out-of-view from any angle, or clip the FLIR ONE Edge Pro to your smart device for one-handed operation

  • High-Quality Images and Performance

    Take high-quality thermal images, easily identify targets, and recognize where problems are located with FLIR MSX, VividIR, and 160 × 120 (19,200 pixels) thermal resolution

  • Enhance Your Way of Working

    Featuring FLIR Ignite cloud service, compatibility with FLIR Thermal Studio, and step-by-step guidance for FLIR-specific apps, The FLIR ONE Edge Pro can help you improve efficiency and scale your thermography inspection program

FLIR Ignite™

FLIR Ignite™

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution. Directly upload, organize, and share images from your Wi-Fi connected FLIR camera. Keep your data safe in one place and easily accessible from any device.

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Thermal Resolution
160 × 120 (19,200 pixels)
Battery Life
Approximately 1 hour 30 minutes
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
Imaging & Optical
Adjustable MSX distance
30 cm — Infinity
Focus
Fixed 30 cm — Infinity
Frame Rate
8.7 Hz
HFOV/VFOV
54° ±1° / 42° ±1°
Image Modes
Infrared, visual, MSX
Palette
Gray (white hot), Hottest, Coldest, Iron, Contrast, Arctic, Lava and Color Wheel
Shutter
Automatic/Manual
Thermal Resolution
160 × 120 (19,200 pixels)
Thermal Sensitivity/NETD
70 mK
Thermal Sensor
Pixel size 12 µm, 8 — 14 µm spectral range
Visual Resolution
640 × 480
VividIR
Yes
Power
Battery charge time
60–90 min for fully charged
15 min charging, from empty battery, gives 40 min operating time
Battery Life
Approximately 1 hour 30 minutes
Charging Method
Female USB-C (5V/1A)
Measurement & Analysis
Accuracy
±3°C (5.4°F) or ±5%. Applicable 60 sec after start-up when the unit is within 15°C to 35°C (59°F to 95°F) and the scene is within 5°C to 120°C (41°F to 248°F)
Measurement Corrections
Emissivity; Reflected apparent temperature (22°C / 72°F)
Object Temperature Range
-20°C — 120°C (–4°F — 248°F) and 0°C — 400°C (32°F — 752°F)
Spot Meter
Hottest, Coldest and 3 spot measurement
General
Battery charge monitor
0 — 100%
Clip Span
130 mm (min) / 195 mm (max)
Device Compatibility
iOS (version 15 and later) or Android (version 11 and later) smartphones and tablets
Dimensions (H x W x D)
37.5 mm × 35 mm × 149 mm (1.5 in × 1.4 in × 5.9 in)
Remote Operation
Up to 5 m (16.4 ft) from smart device via Wi-Fi
Weight
153 g (5.4 oz)
Environmental & Certifications
Certifications
RoHS, CE/FCC, CEC-BC, EN62133, UL1642, WEEE 2012/19/EU, IP54
Drop test
Drop from 2 m (6.56 ft)
Emissivity Settings
Matte: 95%, Semi-Matte: 80%, Semi-Glossy: 60%, Glossy: 30%
Non-Operating Temperature
-40°C to 70°C (-40°F to 158°F)
Operating Temperature
-10°C to 50°C (14°F to 122°F), battery charging 0°C to 45°C (32°F to 113°F)
Communication & Data Storage
Bluetooth
Yes
Capture modes
Video, Still image
Charging
Female USB-C (5V/1A)
File Formats
Radiometric JPG, MPEG-4 (file format MOV (iOS), MP4 (Android))
WiFi
IEEE 802.11 a/b/g/n
Accessories
Cases and Pouches
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR ONE® Edge Pro

$549.99