FLIR’s proprietary Vertical-Cavity, Surface-Emitting Laser (VCSEL) technology is ideal for illumination applications, producing unmatched low-speckle and uniform-illumination quality. FLIR offers high-power VCSEL arrays producing up to 5W of continuous wave output power in an easy-to-mount vertical pin package. Currently offered at 1060 nm, 8xx and 9xx nm wavelengths will soon be available.