Flexible and Scalable Radiation Sensors

identiFINDER S900

Model: identiFINDER S900 DU 203.2-NGH
Go to Product Support
product image

The FLIR identiFINDER S900 is an autonomous sensor that delivers real-time radiation detection and identification. It detects the presence or movement of radioactive material across borders, into buildings, at large public gatherings, and events. The S900 is available in a wide variety of form factors that can be tailored to application-specific environments and sensitivities. Deployment can begin with a standalone system and expand to a network of systems as needs change.

Contact Sales
  • Rapid, Autonomous Monitoring

    Automatically analyzes collected data against extensive library when change in background radiation is detected. Radiation source is identified within seconds.

  • Scalable and Expandable Architecture

    Detection units available in variety of sizes and housing and can be openly installed or concealed for high-consequence threat interdiction.

  • Advanced Template Matching Algorithms

    Separates innocent material, such as medical patients, from threatening sources - a unique feature not offered by other area monitors.

Contact Sales

Want more information on this product?

Call (877) 692-2120 to speak with a knowledgeable specialist.

Specifications
System Overview
Dose Rate/Accuracy
50 keV – 1500 keV; ±30 %
Geiger-Muller Operating Range
100 µSv/h – 10 mSv/h (10 mrem/h – 1.0 rem/h)
Scintillator Operating Range
0 µSv/h – 100 Sv/h (0 rem/h – 10 mrem/h)
Throughput
>100 kcps
Training Requirements
<10 mins for operator; 1/2 day for advanced user
Environmental
Operating Humidity
10 to 80%, non–condensing
Operating Temperature
-4° to 122°F (-20° to 50°C)
Storage Temperature
-22° to 158°F (-30° to 70°C)
Physical Features
Dimensions (H x Dia.)
25.8 x 2.5 in (654 x 63 mm)
Enclosure & Protection
Aluminium, connection belt compatible with Tensabarrier and BelTrac; protection ratings IP54
Weight
5.3 lb (2.4 kg)
Power
Cold Start Time
15 min
Input Voltage
DC 12V, 3W, Power over Ethernet (PoE)
Sampling & Analysis
Sample Introduction
Absorption of EM gamma or neutron emissions
Sampling & Analysis
From a few seconds to minutes
Threats
Detects neutron or gamma radiation emitted from natural occurrences in the environment, special nuclear material, industrial, or medical material
System Interface
Communication
Ethernet RJ45, 10 Mbit/s, 100 Mbit/s
Display and Alerts
identiFINDER S900 Data Protocol for network integration
Technology
Dose Rate Range
0.01 µµSv/h – 1 Sv/h (1.0 µrem/h – 100 rem/h)
Embedded Software
Windows® CE operating system
Energy Range [Gamma]
20 keV – 3 MeV
Gamma (NaI)
2.0 x 3.0 in (51 x 76 mm)
Gamma [High Dose Rate]
Energy compensated Geiger Mller detector
Gamma Spectrum
1024 channels; 3 MeV
Max Input Count Rate
300 kcps
Overload Threshold
10 mSv/h – 1 Sv/h (1.0 rem/h – 100 rem/h)
Service Interval
Recommended 2 year service interval
Stabilization
K–40 calibration source and LED
Technology
Autonomous radiation sensor
Typical Resolution
≤8 % FWHM at 662 keV
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

identiFINDER S900 - Model: identiFINDER S900 DU 203.2-NGH

Change Selection