All Products (3) Grid view Grid view List View List View

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The FLIR MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The FLIR calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the FLIR VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

FLIR IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

  View and Compare 8 Models
   Collapse
Collapse Expand
Compare products (0/3)