Discontinued

FLIR MNVD-51

51° Multi-Purpose Night Vision Monocular

With a wide 51-degree field of view, the FLIR MNVD-51 offers enhanced situational awareness without moving the optic. Head, helmet, and weapon mounting options allow hands-free operation while a built-in IR illuminator and flood lens improve vision in complete darkness. 40 hours of battery life is possible with a single AA or CR123A battery.

Wide-Angle Night Vision for Complete Awareness
Added hands-free functionality for simple head, helmet, and weapon mounting.
Multi-coated optics and composite housing provide ruggedness and 40-hour runtime with a single AA or CR123A battery allows constant vision.
Wide 51-degree field of view and onboard IR illuminator provides outstanding situational awareness in complete darkness.

Specifications

Highlighted
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Sensor & Optical
Automatic Brightness Control No
Bright Light Cut_off Yes
Diopter Adjustment -6 to +2 dpt
Exit Pupil Diameter [mm] -
Eye Relief [mm] -
Field of View 51°
Focus Range 0.25 m to Infinity
IIT Generation Gen 3 Alpha (High Performance) MG
Infrared Illuminator Detachable Long Range IR and Built-in with pivotal flood lens
Lens System F/1.26; 19mm
Magnification 1x standard (3x, 5x optional)
Photocathode Type GaAs
Resolution -
Environmental & Approvals
Operating Temperature -40°C to +50°C (-40°F to +122°F)
Storage Temperature -50°C to +50°C (-58°F to +122°F)
Power
Auto Power Off Yes
Battery Life Up to 40 hours
Low Battery Indicator Yes (In FOV)
Power Supply CR123 Lithium 3V (1), or AA Alkaline 1.5V (1), or any AA or CR123 type rechargeable batteries with voltage from 1.2V to 3.2V (1)
File Storage & Communication
Remote Control -
UI-UX
IR Indicator Yes (In FOV)
Manual Gain Control Yes
Reticle Color -
System Overview
Height of the Scope Axis above Rail -
Reticle Type -
Warranty 2 Years 
Windage_Elevation Adjustment -
Physical
Dimensions [L x W x H] 109 x 48 x 73 mm (4.1 x 1.9 x 2.8 in)
Product Weight 0.31 kg (0.7 lbs)
Tripod Mount -
Accessories
Included Accessories Packing Box, Soft Carrying Case, Lens Tissue, Quick Start Guide
Optional Accessories Swing Arm #172, Swing Arm #37, Dual Bridge, Goggle Kit #2, Helmet Mount #4, Dovetail to Weaver Transfer Piece #21, ARMSAIGHT by FLIR Scope Adapter Mount #6, QRM - Quick Release Picatinny Mount Adapter #26/#142, Extended Rail Adapter #85, Universal Camera Adapter #45, Camera Adapter #46, Demist Shield #34, Sacrificial Window #30, Shutter Eye-Guard #82, 3x Afocal Lens Kit (for MNVD-51), 5x Afocal Lens (for MNVD-51), 3x Afocal Lens #22 (Nyx-14, Nyx-14-Pro, N-14, Nyx-7 Pro), 5x Afocal Lens (Nyx-14, Nyx-14-Pro, N-14, Nyx-7 Pro), IR850XLR Afocal Doubler, IR850-XLR Detachable LED Extra Long Range Infrared Illuminator, Mil-Standard Hard Shipping/Storage Case #101

Accessories

Resources & Support

Datasheet

MNVD 51 Datasheet

Warranty

FLIR Outdoor And Tactical Systems Limited 2-3-10 Warranty

Brochure

Teledyne FLIR Thermal Monoculars for Public Safety Brochure

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.