Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

High-Performance TX2 Carrier Board for Embedded Vision

Quartet Embedded Solutions for TX2

Model: ACC-01-6004: Quartet Carrier with TX2 Module 4GB Go to Product Support
product image

Quartet Carrier Board for TX2 enables easy integration of up to 4 x USB3 board-level cameras at full bandwidth. The Nvidia Jetson deep learning hardware accelerator allows for a complete decision making system on a single compact board. This custom carrier board provides a fully integrated SOM design which optimizes size and cost by eliminating the need for peripheral hardware and host systems.

$856.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns

  • TURNKEY Solution: Run up to 4 cameras simultaneously

    With its 4x USB3 TF38 connectors, the NVIDIA Jetson TX2 module and pre-integrated Spinnaker SDK, the Quartet enables integration of up to four board-level cameras simultaneously running in a single system.

  • REDUCE SYSTEM FOOTPRINT

    Fully integrated SOM design eliminating the need for peripheral hardware and host systems. It combines power and data transmission over a single cable for a remarkably compact footprint, allowing integrators to easily integrate a powerful single board computer (SBC) into space constrained vision systems.

  • POWERFUL AND FLEXIBLE HARDWARE

    Three system options available depending on your needs. Two options with the module pre-installed with the FLIR Spinnaker SDK, enabling plug and play compatibility with FLIR Blackfly S USB3 board-level cameras. Or the option to buy only the carrier board and build your own system.

Specifications
General
Memory
4 GB 128-bit LPDDR4 51.2 GB/s
Electrical
Input Power
10~24Vdc with 2-pin terminal block
General
Dimensions
138mm × 92mm × 18.2mm
Other
Expansion
SATA connector x1
Fan connector x1
GPU
256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores
Module Power
7.5W / 15W
Physical
Mass
182g
Operating Temperature
-4°F — 140°F (-20°C — 60°C)* w/0.5 m/s air-flow
Part Number
ACC-01-6004
Storage Humidity
5 — 95% @ 40°C, non-condensing
Storage Temperature
-40°F — 158°F (-40°C — 70°C)
Physical
Input_Output
USB 3.0 x 4 (TF-38)
USB 2.0 type A x 1
USB 3.0 type A x 1
Power switch x 1 with LED
Micro SD slot x 1
OTG x 1
Recommended System Configuration
Operating System
Arch Linux Ubuntu 18.04
Recommended System Configuration
CPU
Dual-Core NVIDIA Denver 1.5 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Quartet Embedded Solutions for TX2 - Model: ACC-01-6004: Quartet Carrier with TX2 Module 4GB

Change Selection

$856.00