Long range, high resolution Perimeter Surveillance Doppler Radar

Ranger® R5D

Go to Product Support
product image

The Ranger® R5D is a dual mode, ground surveillance radar designed specifically for the environmental conditions common to the Middle East region. As a dual mode radar, the Ranger R5D uses FMCW modulation and can be operated in either Fast Scan or Doppler mode with a Fast Scan range up to 5km. Low minimum detection velocity (MDV), high resolution, and advanced tracking algorithms result in low false alarm rates.

Contact Sales

Fast Scan and Doppler in one radar

  • Pulse Doppler Capability

    Ranger 5D Doppler provides extended range coverage in almost any terrain. Overcome blind target ranges/velocities by switching to Fast Scan/FMCW.

  • Dual-Mode Flexibility

    Both modes share one antenna and detect tangential movement. Scan rate, RF bandwidth, and PRFs are optimized per selected mode.

  • Integrated Protection

    Network multiple FLIR radars and EO/IR imagers with FLIR command and control to form a single powerful, integrated surveillance system.

Contact Sales

Want more information on this product?

Call 1-866-657-4554 ext 2 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ranger® R5D