Long Range Cooled Thermal Sniper Sight

ThermoSight® HISS-XLR

Go to Product Support
product image

The ThermoSight® HISS-XLR clip-on thermal weapon sight allows snipers to detect and recognize man-size targets in excess of 2,000 meters, an increase in engagement range of more than 25% compared to previous models. Designed to mount on any MIL-STD-1913 rail interface forward of an existing scope, HISS-XLR can interface with a wide range of day scopes and weapon platforms. Long-range optics coupled with an HD display provides crisp imagery, and portrait orientation compensates for bullet drop at extreme ranges.

Contact Sales
  • Best-in-Class Imaging

    High-resolution 640x480 mid-wave IR and long-range optics paired with a high definition display provides critical image details.

  • Powerful Tactical Capabilities

    Selectable ballistic/clip-on modes, instant targeting integrated with LRF and ballistics computer, and video out for remote, secure viewing provides flexibility.

  • Field-Proven Durability

    Rugged and field-tested on up to and including .50 caliber weapons delivers a thermal sight that snipers can count on.

Contact Sales

Want more information on this product?

Call 1-800-727-3547 to speak with a knowledgeable specialist.

Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

ThermoSight® HISS-XLR