Video and Radar-based Vehicle Presence Sensor

TrafiRadar

Go to Product Support
product image

FLIR’s TrafiRadar vehicle presence sensor is a combination of a video sensor and radar. TrafiRadar is typically used for stop bar and advance vehicle presence detection, traffic adaptive systems, and dilemma-zone protection and thus improves traffic safety and efficiency at signalized intersections. TrafiRadar will warn traffic light controllers whenever a vehicle is present in the dilemma zone, either extending green or red lights to improve overall safety.

  • Real-time radar visualization

    The TrafiRadar interface displays live video footage with an overlay of radar data for better overall visualization.

  • Smart traffic control

    TrafiRadar provides conditional presence detection, depending on vehicle speed and class, and supports traffic adaptive systems.

  • Compact and cost-effective

    TrafiRadar is a convenient above-ground solution that is easy to install, calibrate, and configure.

Specifications
General
MTBF
> 100,000 hours
Power Supply
24 VDC
Overview
Camera
Color megapixel camera & Doppler radar
Controllers
For type 170, 2070, NEMA TS1 & TS2 and ATC controllers
Detection Functionalities
Conditional presence detection per lane (outputs, events via TCP/IP or serial)
Dimensions
4.5 x 2.2 x 6.5 in (115 x 57 x 165 mm)
Zones
Dilemma zone warning per phase and per vehicle (outputs, events via TCP/IP or serial)
Connections & Communications
Connection
BPL (broadband over power line) for power supply and communication
Data
Data per lane and per vehicle (location, count, speed)
Network
IP-addressable
Environmental & Approvals
EMC
TrafiRadar Sensor: FCC Part 15 Class B, 2004/108/EC TI X-Stream Edge: FCC Part 15, Class B
Protection Grade
IP68
Temperature Range
-34° to 74°C (-29° to 165°F)
Other
Shock_vibration
NEMA TS2
Power
Power Consumption
TrafiRadar Sensor: Average power: 7 W (Peak power: 8.5 W) TI X-Stream Edge: 4 W
System Interface
Output
4 outputs (output expansion board(s) possible), SDLC via PIM module, TCP/IP
Video & Recording
Video Compression
H.264, MPEG-4, MJPEG
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

TrafiRadar