Radiometric Drone Thermal Camera

FLIR Vue Pro R

Model: Vue Pro R 640, 69° FOV, 9mm, 30Hz
Go to Product Support
product image

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

$5,099.00
Buy Now
FREE Shipping
Shipping & Returns
Contact Sales
  • Calibrated Radiometric Temperature Measurements

    The Vue Pro R is more than a thermal imager — it captures accurate, non-contact temperature measurements with calibrated temperature data embedded in every pixel.

  • MAVLink Integration & PWM Controls

    In addition to MAVLink compatibility for image geo-tagging, the Accessory Port lets you control camera functions in flight by integrating with your drone’s control system.

  • Easy to Configure

    Easy configuration with the FLIR UAS app lets pilots set color palettes, image optimization features, configure PWM inputs without lugging a computer to the field.

Elevate your Awareness

Elevate your Awareness

From search and rescue and firefighting response support, to industrial inspection and more, FLIR sensor payloads for unmanned aerial systems will help you save precious lives, dollars, and time.

Every mission profile. Any budget. We have a solution that will work for you.

Contact Sales

Want more information on this product?

Call 1 866 477 3687 to speak with a knowledgeable specialist.

Specifications
Connections & Communications
Analog Video Output
Yes
Electrical
Input Voltage
4.8-6.0 VDC
Power Dissipation [peak]
2.1 W (3.9 W)
Environmental & Approvals
Non-Operating Temperature Range
-55°C to +95°C
Operating Temperature Range
-20°C to +50°C
Operational Altitude
+40,000 feet
Imaging & Optical
Color Palettes
Yes – Adjustable in App and via PWM
Full Frame Rate
30 Hz (NTSC); 25 Hz (PAL)
HDMI Output
1280x720 @ 50hz, 60hz
Image Optimization for sUAS
Yes
Invertable Image
Yes - Adjustable in App
Lens Options
9 mm; 69° × 56°
Lens Options [FOV for NTSC Analog Output]
9 mm; 62° × 49°
Scene Presets & Image Processing
Yes - Adjustable in App
Sensor Resolution
640 × 512
Spectral Band
7.5 - 13.5 µm
Thermal Imager
Uncooled VOx Microbolometer
Mechanical
Precision Mounting Holes
Two M2x0.4 on each of two sides & bottom One 1/4-20 threaded hole on top
Size
2.26" x 1.75" (including lens)
Weight
3.25 - 4 oz (Configuration Dependant)
Zoom
Yes – Adjustable in App and via PWM
Optional Power & HDMI Video Module
Input Power Range
5 VDC – 28 VDC
Reverse Polarity Protection
Yes
Performance
Measurement Accuracy
+/-5°C or 5% of reading
Related Documents
Reviews
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Vue Pro R - Model: Vue Pro R 640, 69° FOV, 9mm, 30Hz

Change Selection

$5,099.00