What is the temperature measurement accuracy for the Flir K series?

The specified accuracy is ±4°C (±7.2°F) or ±4% of reading, for ambient temperature +10°C to +35°C (+50°F to +95°F). For other ambient temperatures see the table below.

Ambient temperature Accuracy
–20°C to +10°C (-4°F to +50°F) ±6°C (±10.8°F) or ±6% of reading
+10°C to +35°C (+50°F to 95°F) ±4°C (±7.2°F) or ±4% of reading
+35°C to +50°C (+95°F to 122°F) ±6°C (±10.8°F) or ±6% of reading
+50°C to +85°C (122°F to 185°F) ±10°C (±18.0°F) or ±10% of reading
Related Articles