High Performance Cameras - Handheld Cameras

All Products (11)Grid viewList View

FLIR T630sc

Portable Thermal Imaging Camera

The FLIR T630sc is designed for the expert requiring the highest performance and the latest technology available. The camera comes with features such as Multi Spectral Dynamic Imaging (MSX®), UltraMax™ image enhancement, auto-image rotation, image sketch, and autofocus. It combines excellent ergonomics and feature-rich flexibility with superior image quality of 640 × 480 pixel infrared resolution. High accuracy (±1°C in a limited range) and sensitivity together with streaming options make the FLIR T630sc well suited for advanced research and development.

FLIR T650sc

High Resolution Handheld Infrared Camera

The T650sc infrared camera offers thermal and visual imagery, excellent spot size resolution, and reliable temperature measurement accuracy —all at an affordable price. Technicians, engineers, and scientists will appreciate features such as a built-in digital camera, voice annotation, laser target locator, GPS, Multi Spectral Dynamic Imaging (MSX®), UltraMax™ image enhancement, auto-image rotation, and more. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

FLIR T860

High-Performance Thermal Camera with Viewfinder

The innovative FLIR T860 thermal camera is designed to improve visibility and streamline inspections of critical assets, whether you're surveying substation components, manufacturing equipment, or facility electro-mechanical systems. Equipped with a color viewfinder and 180° rotating lens platform, the T860 is comfortable to use and easy to see under bright conditions. An optional on-board Inspection Route system helps you record temperature data and imagery in a logical sequence for faster troubleshooting and repair. Avoid costly power outages and plant shutdowns through regular predictive maintenance with the T860.

FLIR T840

High-Performance Thermal Camera with Viewfinder

The FLIR T840 infrared camera is designed to help electric utility and other thermography professionals comfortably survey equipment both indoors or outdoors and seek out signs of failure all day long. Thanks to an integrated eyepiece viewfinder and a bright 4-inch color LCD display, the T840 makes it easy to conduct inspections outside in bright, challenging light conditions. The 180° rotating lens platform and thoughtful ergonomic design helps users quickly diagnose failing components in hard-to-reach areas. A 6° telephoto lens option is available to ensure accurate temperature measurement of small targets from farther distances.

FLIR T540

Professional Thermal Camera

Troubleshoot hot spots, find hidden faults, and confirm repairs quickly with the ergonomic, high-resolution FLIR T540. This 161,472 (464 × 348) pixel thermal imaging camera has a bright 4" LCD and a 180° rotating lens platform, so you can easily and comfortably diagnose electrical or mechanical issues, even in hard-to-reach areas. Advanced on-camera measurement tools such as 1-Touch Level/Span, plus laser-assisted autofocus, ensure you’ll record accurate temperature measurements every time.

FLIR T530

Professional Thermal Camera

The FLIR T530 has the features professionals need to accurately troubleshoot hot spots and potential faults. With the 180° rotating lens platform and a bright 4" LCD, the FLIR T530 is engineered to help users diagnose hard-to-reach components in any environment. Advanced on-camera measurement tools, laser-assisted autofocus, and FLIR’s industry-leading image quality ensure you’ll find and diagnose problems quickly.

FLIR GF335

Cooled MWIR High-Sensitivity Camera

If you need a mobile camera that can detect extremely subtle temperature differences, the FLIR GF335 Broadband is the camera for you. The GF335 is a high sensitivity, low noise, cooled thermal camera that excels at detecting faint heat signatures. It is well suited to a wide range of applications, including use on test ranges, non-destructive testing, research, and science applications.

FLIR T1020 (Science)

HD Performance Handheld Infrared Camera

The T1020 (T1K) is a portable, high-speed, high definition infrared cameras designed to help you capture stunning thermal images and precise temperature measurement, whether you’re in the field or in the lab. Stream lossless radiometric imagery at up to 240 Hz with windowing through the optional High Speed Interface (HSI)*. When paired with a close-up 3× lens, T1K cameras accurately measure temperature on targets down to 51 μm. Whether you’re an engineer, researcher, or product developer, these battery-powered, handheld cameras offer the features and flexibility you need.

FLIR T1030sc

HD Performance Handheld Infrared Camera

The T1030sc is a portable, high-speed, high definition infrared camera that records full 1024 × 768 resolution images at 30 frames per second. It’s designed for engineers, researchers, and scientists who need the highest resolution and sensitivity possible in a flexible, battery-powered handheld package. The T1030sc lets you capture lossless HD radiometric imagery at up to 120 Hz which you can view, acquire, analyze, and share in FLIR ResearchIR Max or MathWorks® MATLAB.

FLIR T430sc

Compact, Portable Thermal Imaging Camera

The FLIR T430sc is a thermal imaging camera with a rotating optical block and touch screen interface. This handheld camera is perfect for bench-top testing in the lab or dynamic testing in the feld. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.

FLIR T450sc

Compact Thermal Camera

The FLIR T450sc is a thermal imaging camera with a rotating optical block and touch screen interface. This handheld camera is perfect for bench-top testing in the lab or dynamic testing in the feld. The tiltable IR unit gives you great flexibility and allows you to conduct your experiments fast and in a comfortable position.