Support Center

Articles:

Others

iNspect: Simple Infrared Machine Vision Solution

Learn more

Recorded Webinar

RECORDED WEBINAR: Steel process automation and optimization with thermal monitoring

Watch now

Warranty & RMA

2-10 Thermal Camera Warranty from FLIR

Learn more

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Image Streaming Cameras

Read the Story

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Recorded Webinar

FLIR Thermal Automation New Product Introduction

Watch now

Application Story

MoviTherm and Biomass One Earn Fire Departments Approval with FLIR A700 Cameras

Read the Story

Knowledge Base

FLIR A-Series Feature Comparison Matrix - Smart Sensor Cameras

Read the Story

Knowledge Base

FAQ: MQTT, Modbus, and Other Technical Definitions

Read the Story

Application Note

Web Interface Exercise

Read the Story

Documents:

Datasheet
Axxx-Series Image Streaming Datasheet
Download
Axxx-Series Image Streaming Datasheet A4
Download
FLIR CARE and FLIR PROTECT Service and Extended Warranty Packages Datasheet
Download
Warranty
FLIR Uncooled Thermal Camera 2-10 Limited Warranty - US
Download

Accessories:

Lenses
f=17/29 mm (24°/14°) FlexView™ Dual Field-of-View IR Lens (T300586)
Learn More
f=70 mm (6°) IR lens with case (T300095)
Learn More
FLIR Macro Lens 2.0x with Case (T300238)
Learn More
IR lens, f=10 mm, 42° (T300239)
Learn More
IR lens, f=17 mm, 24° (T300240)
Learn More
IR lens, f=18 mm (24°) f/1.0 (T300443)
Learn More
IR lens, f=29 mm, 14° (T300241)
Learn More
IR lens, f=5 mm (80°), T300805
Learn More
Cases and Pouches
Hard case for the FLIR Axxx Series (T300163)
Learn More
Hard case for the FLIR Axxx Series (T300163ACC)
Learn More
Batteries and Power
Gigabit PoE injector 15 W (T199507)
Learn More
Gigabit PoE injector 16 W (T911183)
Learn More
Cables Adapters
Cable M12 to pigtail, 10 m (T911853ACC)
Learn More
Cable M12 to pigtail, 2 m (T911852ACC)
Learn More
Ethernet Cable CAT6, 2m (T951004ACC)
Learn More
Ethernet cable M12 to RJ45, 10 m (T911855ACC)
Learn More
Ethernet cable M12 to RJ45, 2 m (T911854ACC)
Learn More
Ethernet cable M12 to RJ45F, 0.3 m (T911869ACC)
Learn More
Options
Option, Visual camera including MSX® (T300295)
Learn More
Option, Wi-Fi including antenna (T911850)
Learn More
Software
FLIR Research Studio
Learn More
Other
Antenna for WLAN 2.4/5 GHz (T911850ACC)
Learn More
A-Series Connection Board (T300268ACC)
Learn More
Connector cap kit (T300202)
Learn More
IP hood for lens (T300075ACC)
Learn More