Discontinued

Quasar Hemispheric Mini-Dome

Immersive 360° surveillance camera

The FLIR Quasar Hemispheric Mini-Dome camera provides an immersive, 360° real-time and forensic experience using the FLIR United VMS ControlCenter. With an indoor/outdoor vandal-resistant housing—coupled with two-way audio, IR-illumination and I/O interface—the Quasar Hemispheric camera is fully featured to address a wide range of applications. Available in 6MP and 12MP models, the camera supports user-customized views through digital presets without affecting the recording of the complete 360° view, creating full coverage, panoramic video surveillance.

Immersive, 360° real time surveillance
When used with FLIR United VMS, the panoramic footage from the Quasar Hemispheric Mini-Dome can be viewed normally using digital presets.
The FLIR Quasar Hemispheric mini-dome offers versatile mounting options to suit any scene.
The camera features a durable housing that resists tampering, making the Quasar Hemisphere Mini-Dome ideal for high risk situations.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar CM-6212 Firmware (v. 20170831)

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Quick Start Guide

Quasar CM-6212 Quick Install Guide

Datasheet

Quasar Datasheet

User Manual

Quasar CM-6212 User and Install Guide

AE Spec

Quasar CM-6206 and CM-6212 AE Specification

User Manual

FLIR Cyber Hardening Guide

Selection Guide

FLIR Edge Devices Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart