Land Systems - Vehicle & Mobile Systems



All Products (10) Grid view Grid view List View List View

FLIR ThermoSight® V4000E

Remote Weapon Systems Sight

The FLIR ThermoSight® V4000E is a cooled midwave infrared (MWIR) sight for long-range remote weapon systems designed to maximize performance and stand off range. It has a wide field of view of 10 degrees to scan the scene for threats and targets a narrow 2 degrees field of view for target assessment and accurate timing. The FLIR ThermoSight® V4000E has superior automatic detail enhancement (ADE), a proven low-life cycle cost, and a fast and reliable calibration mode (NUC) for easy operation.

SUMIT360®

Situational Understanding Mission Intelligent Technology

The SUMIT360® provides military armored vehicle operators with an innovative, 360 degree view of the environment around the vehicle utilizing advanced sensor technology to improve threat and obstacle detection that could pose a threat to ground forces, and their mission. Equipped with powerful multi-spectral sensors in each module, the system uses on-board processing to form seamless, stitched images to provide a full field of view in any terrain, and virtually any conditions, day or night. With additional target detection and identification capability, the system can also be paired with FLIR advanced analytics and Artificial Intelligence (AI) to provide vehicle crew, and transported troops a threat detection and classification to provide critical decision support before opening the hatch. The system also provides the ability to support remote or optionally manned configurations.

TacFLIR 230

Compact Long range HD Multi-spectral Surveillance System

The TacFLIR® 230 provides maximum sensor range performance including a high-resolution color zoom TV camera with low light capability, a powerful 640x480 cooled MWIR thermal camera with 18x total magnification, and optional laser pointer and rangefinder. At 41 pounds and with a nine-inch diameter, the TacFLIR 230 provides the ability to deploy on any platform including UGVs.

TacFLIR® 280-HD

Compact Long range HD Multi-spectral Surveillance System

TacFLIR 280-HD is a high-performance land-based imaging system designed to identify and track smugglers, terrorists, or any other threat – day and night, and in the toughest terrain. Tailored for mobile deployment with high definition imaging and powerful optics and INS, TacFLIR 280-HD reveals the details necessary for long range vehicle detection, identification, and threat assessment.

TacFLIR® 380-HD

Long range HD Multi-spectral Surveillance System (Single LRU)

The TacFLIR 380-HD is a state-of-the-art ISTAR sensor designed for land vehicle applications. Identical to airborne and maritime versions of the Star SAFIRE 380-HD, TacFLIR 380-HD goes further with other sealings and shock mounts for land vehicle environments. Payloads include a MWIR camera with a native 1280x720 resolution, HD CCD cameras, HD SWIR camera, a laser range finder, and a laser pointer. 6-axis stabilization gives the TacFLIR 380-HD unmatched geolock and target tracking capabilities.

ThermoSight RWSS LR

With decades of experience from designing and manufacturing exceptional military sights, FLIR now offers powerful remote weapon sights. The cost-effective ThermoSight™ RWSS-LR includes multi-sensor imaging based on cooled MWIR, including Day-TV and LRF.

ThermoVision DSL

Vehicle Vision Systems

The DSL camera is a vehicle camera system composed of a thermal camera, a color TV camera and a protective lid with an integrated lens cleaning mechanism. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The camera has a 55 or 90 degree FOV.

ThermoVision Dual Sensor (DS)

Dual IR and EO Vehicle Situational Awareness Sensor

The DS camera is a vehicle camera system composed of a thermal camera and a color TV camera. The color TV image can be fused/blended with the IR picture, which is very useful for situational awareness. The driver's vision version of the camera has a 55 or 90 degree field of view (FOV).

ThermoVision SS

The SS camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The SS system is based on an uncooled thermal camera to provide good situational awareness day and night.

ThermoVision SSL

Thermal imager for Vehicle Situational Awareness with Protective Lid

The SSL camera is a vehicle camera system for driver's vision has a horizontal field of view (FOV) of 55 or 90 degrees. The system is composed of a thermal camera and a protective lid with an integrated lens cleaning mechanism.

Collapse Expand
Compare products (0/3)