Blackfly S Board Level
Model: BFS-GE-16S2C-BD2: 1.6 MP, 78 FPS, Sony IMX273, Color Go to Product Support
The FLIR Blackfly S Board Level variants are high performance, machine vision, area scan cameras designed for embedding into tight spaces. Unlike many board level cameras, it boasts a rich feature set applied to the latest CMOS sensors; the same feature set as the cased version. It is ready for integration with proven compatibility with popular SBCs and SOMs. The Blackfly S board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features.
Available for purchase on credit terms. Learn More