Blackfly USB3

Model: BFLY-U3-13S2C-CS: 1.3 MP, 30 FPS, Sony ICX445, Color
Go to Product Support
product image

The Blackfly® camera line combines Sony CCD, Aptina, e2v, and Sharp sensors with a host of unique features. For FLIR area scan cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Specifications
Overview
Frame Rate
30
Lens Mount
CS-mount (5 mm C-mount adapter not included)
Pixel Size
3.75
Resolution
1288 × 964
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
1.3
Readout Method
Global shutter
Sensor Name
Sony ICX445
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Part Number
BFLY-U3-13S2C-CS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Flash Memory
1 MB non-volatile memory
Image Buffer
16 MB
Trigger Modes
Standard, bulb, low smear, overlapped, multi-shot
User Sets
2 user configuration sets for custom camera settings
Exposure Range
0.044 ms to 32 seconds
Gain Range
-11 dB to 24 dB
Partial Image Modes
Pixel binning, decimation, ROI
Performance
Absolute Sensitivity Threshold (y)
24.00
Quantum Efficiency Blue
39.21 (460nm)
Quantum Efficiency Green
42.52 (530nm)
Quantum Efficiency Red
35.14 (625nm)
Saturation Capacity (e-)
9385
Temporal Dark Noise (e-)
9.70
Dynamic Range dB
59.27
Physical
Mass
36 grams
Auxiliary Output
3.3 V, 120 mA maximum
Interface
USB 3.1 Gen 1
Opto-isolated I/O Ports
1 input, 1 output
Dimensions [W x H x L]
29 mm × 29 mm ×30 mm
Power
Power Requirements
5-24 V via GPIO or 5 V via USB3
Recommended System Configuration
Hard Drive
200 MB hard drive space
Port
USB 3 Port
Operating System
Windows or Linux (32-bit or 64-bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Blackfly USB3 - Model: BFLY-U3-13S2C-CS: 1.3 MP, 30 FPS, Sony ICX445, Color

Change Selection