Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Original ice-cube form factor USB3 camera

Flea3 USB3

Model: FL3-U3-13S2C-CS: Discontinued Go to Product Support
product image

The Flea®3 line of USB3 Vision, GigE Vision and FireWire cameras offers a variety of CMOS and CCD image sensors in a compact package. The Flea3 leverages a variety of Sony, ON Semi, and e2v sensors ranging from 0.3 MP to 5.0 MP and from 8 FPS to 120 FPS. For FLIR GigE and USB3 cameras with the latest sensors and most advanced feature sets, please refer to our Blackfly S and Oryx camera families.

Sales Contact Contact Sales

Have a question?

Contact Us   Support Resources

Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Resolution
1328 × 1048
Megapixels
1.3
Max Frame Rate Standard
120
Pixel Size
3.63
Lens Mount
CS-mount
Sensor Type
CMOS
Sensor Model
Sony IMX035
Data Interface
USB 3.1 Gen 1
Spectrum
Color
Part Number
FL3-U3-13S2C-CS
Features
Exposure Range
0.008 ms to 1 second
Flash Memory
1 MB non-volatile memory
Image Buffer
32 MB
Image Processing
Gamma, lookup table, hue, saturation, and sharpness
Max Frame Rate Standard
120
Partial Image Modes
Pixel binning, ROI
Triggering Modes
Standard, bulb, multi-shot
User Sets
2 memory channels for custom camera settings
Performance
Dynamic Range dB
64.81
Gain Range
0 dB to 18 dB
Quantum Efficiency Blue
55 (% at 470 nm)
Quantum Efficiency Green
52 (% at 525 nm)
Quantum Efficiency Red
39 (% at 640 nm)
Saturation Capacity (e-)
14684.99
Temporal Dark Noise (Read Noise)
7.95
Physical
Auxiliary Output
3.3 V, 150 mA maximum
Data Interface
USB 3.1 Gen 1
Digitization Bit Depth (ADC)
12-bit
Dimensions [W x H x L]
29 mm × 29 mm × 30 mm
Lens Mount
CS-mount
Mass
35 grams
Megapixels
1.3
Non-Isolated I/O Ports
2 bi-directional
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Opto-isolated I/O Ports
1 input, 1 output
Part Number
FL3-U3-13S2C-CS
Pixel Size
3.63
Power Consumption
<3 W
Power Requirements
5-24 V via GPIO or 5 V via USB3
Resolution
1328 × 1048
Sensor Format
1/3"
Sensor Model
Sony IMX035
Sensor Shutter Type
Rolling shutter
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Color
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Recommended System Configuration
CPU
3.1 GHz or equivalent CPU
Hard Drive
200 MB hard drive space
Operating System
Windows or Linux (32–bit or 64–bit)
Port
USB 3 Port
RAM
2 GB RAM or more
Required Accessories
Lens, Cable, Host Adapter (USB 3.1 Gen 1), Tripod Mount Adapter (ACC-01-0003)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
USB3 Vision v1.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Flea3 USB3 - Model: FL3-U3-13S2C-CS: Discontinued

Change Selection