Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

New
Beyond 5GigE Performance

Forge 5GigE

Model: FG-P5G-244S8M-C: 24.5 MP, 25 FPS, Sony IMX540, Mono Go to Product Support
product image

The Forge is based on an all-new camera platform designed to support a feature and sensor set to easily build robust and powerful systems faster. It offers flexible link speeds as well as the ability to go beyond 5GigE performance and control data transfer to the host. With OEMs in mind, the Forge provides features for easy integration, a seamless upgrade path from 1GigE systems and supports a choice of SDK’s and GigE Vision compliant software packages.

$3,200.00
  • BUILDING RELIABLE AND POWERFUL SYSTEMS, FASTER

    Constructed on an all-new platform, Forge is designed to offer the richest combination of on-camera pre-processing features, leverage the industry’s most advanced sensors, and support the Trigger-to-Image Reliability (T2IR) framework for you to easily build robust systems.

  • BEYOND 5GIGE PERFORMANCE

    In addition to supporting link speeds of 1, 2.5, and 5GigE, the Forge offers burst mode to capture images at speeds up to 10Gb/s into memory. This combined with a 500 MB image buffer allows engineers to control data transfer without overwhelming the host.

  • EASE OF INTEGRATION

    Designed to simplify OEM integration with features including PoE, strong thermal management and opto-isolated triggering for streamlined peripherals & easier camera control. Upgrade current system performance with Forge without changing your application software.
    Forge supports both Teledyne Spinnaker and Sapera SDKs and GigE Vision compliant software packages.

Have a question?

Contact Us   Support Resources

Specifications
Resolution
5320 x 4600
Megapixels
24.5
Max Frame Rate Standard
25
Max Frame Rate Burst
35
Pixel Size
2.74
Lens Mount
C-mount
Sensor Type
CMOS
Sensor Model
Sony IMX540
Data Interface
Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps
Spectrum
Mono
Part Number
FG-P5G-244S8M-C
Synchronization
Software trigger, hardware trigger, action command, PTP
Features
Acquisition Modes
Continuous / Single Frame / Multi Frame
Exposure Control
Hardware trigger, programmable via camera API, automatic
Exposure Range
10.0 µs to 30.0 S
Flash Memory
4 MB non-volatile memory
Gain Control
Manual, automatic (AGC)
Image Buffer
500 MB
Image Processing
Gamma, lookup table, and sharpness
Max Frame Rate Standard
25
Partial Image Modes
Pixel binning, decimation, ROI
Synchronization
Software trigger, hardware trigger, action command, PTP
User Sets
2 user configuration sets for custom camera settings
Performance
Absolute Sensitivity Threshold (y)
4.28
Dynamic Range dB
71
Gain Range
0 dB to 48 dB
Max Frame Rate Burst
35
Quantum Efficiency
68 @525 nm
Saturation Capacity (e-)
9972
Temporal Dark Noise (Read Noise)
2.29
Physical
Auxiliary Output
3.3 V, 120 mA maximum
Connector
RJ45 (horizontal locking) | Hirose HR10A-7R-6PB
Data Interface
Gigabit Ethernet 5 Gbps / 2.5 Gbps / 1 Gbps
Digitization Bit Depth (ADC)
8-bit, 10-bit, 12-bit
Dimensions [W x H x L]
29 mm × 44 mm × 74 mm
Lens Mount
C-mount
Mass
132 g
Megapixels
24.5
Non-Isolated I/O Ports
1 bi-directional, 1 input
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0°C to 65°C (measured at the front face of the camera)
Optical Filter
None
Opto-isolated I/O Ports
1 input, 1 output
Part Number
FG-P5G-244S8M-C
Pixel Size
2.74
Power Consumption [Maximum]
8.5 W maximum PoE / 6.6 W maximum GPIO
Power Requirements
Power over Ethernet (PoE), or 12 V nominal (9.5 - 24 V) via GPIO
Resolution
5320 x 4600
Sensor Format
1.2"
Sensor Model
Sony IMX540
Sensor Shutter Type
Global shutter
Sensor Type
CMOS
Serial Port
1 (over non-isolated I/O)
Spectrum
Mono
Storage Humidity
30 to 95% (no condensation)
Storage Temperature
-30°C to 60°C
Recommended System Configuration
Port
5Gigabit Ethernet Port
Power Sourcing Equipment
IEEE802.3af-2003 PoE Interface Card / Injector/ Switch or External Camera Power Supply
Required Accessories
Lens, Cable, Host Adapter (GigE)
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
GigE Vision v2.0
Warranty
3 years
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Forge 5GigE - Model: FG-P5G-244S8M-C: 24.5 MP, 25 FPS, Sony IMX540, Mono

Change Selection

$3,200.00