USB2 Cameras

Model: CMLN-13S2C-CS: 1.3 MP, 18 FPS, Sony ICX445, Color
Go to Product Support
product image

FLIR USB 2.0 machine vision cameras come in compact packages available in both housed and board-level options. They feature GPIO connection and onboard status LED. They also include a tripod mount adapter, C-mount adapter, removable glass/IR filter as well as full compatibility with our FlyCapture API library. For advanced systems needing more than 40 MB/s bandwith, longer cable lengths, or more advanced features and image sensors, please see FLIR’s range of USB3, GigE, and 10GigE cameras.

Specifications
Overview
Frame Rate
18 FPS
Lens Mount
CS-mount
Pixel Size
3.75 µm
Resolution
1296 × 964
Sensor Type
CCD
Sensor Format
1/3"
ADC
12-bit
Chroma
Color
Megapixels
1.3 MP
Readout Method
Global shutter
Sensor Name
Sony ICX445
Required Accessories
Lens, Cable, Host Adapter (USB)
Part Number
CMLN-13S2C-CS
Compliance & Certifications
Compliance
CE, FCC, KCC, RoHS. The ECCN for this product is: EAR099.
Machine Vision Standard
IIDC v1.31
Warranty
1 year
Environmental
Operating Humidity
20 to 80% (no condensation)
Operating Temperature
0° to 45°C
Storage Humidity
20 to 95% (no condensation)
Storage Temperature
-30° to 60°C
Features
Image Processing
Color/Greyscale conversion, gamma, white balance
Serial Port
1 (over non-isolated I/O)
Flash Memory
256 KB non-volatile memory
Trigger Modes
Standard, bulb, skip frames, overlapped
User Sets
2 memory channels for custom camera settings
Exposure Range
0.01 ms to 10 seconds
Gain Range
0 dB to 24 dB
Partial Image Modes
Pixel binning, ROI
Performance
Quantum Efficiency Blue
46 (% at 470 nm)
Quantum Efficiency Green
50 (% at 525 nm)
Quantum Efficiency Red
48 (% at 640 nm)
Saturation Capacity (e-)
6365
Temporal Dark Noise (e-)
7.65
Dynamic Range dB
57.85
Physical
Mass
37 grams
Auxiliary Output
3.3 V, 150 mA maximum
Interface
USB 2.0
Non-isolated I/O Ports
2 bi-directional
Dimensions [W x H x L]
25.5 mm × 44 mm × 41 mm
Power
Power Consumption
2 W
Power Requirements
4.745 to 5.25 V via Mini-B USB 2.0 interface or JST 7-pin GPIO connector
Recommended System Configuration
Accessories included
5mm CS to C-Mount Adapter, Tripod Mount Adapter (ACC-01-0003)
Hard Drive
200 MB hard drive space
RAM
2 GB RAM or more
Port
USB 2.0 Port
Operating System
Windows or Linux (32–bit or 64–bit)
CPU
3.1 GHz or equivalent CPU
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

USB2 Cameras - Model: CMLN-13S2C-CS: 1.3 MP, 18 FPS, Sony ICX445, Color

Change Selection