Support Center

Machine Vision Cameras - Area Scan - SDKs

All Products (2) Grid view Grid view List View List View

Spinnaker SDK

The Spinnaker SDK is FLIR’s next generation GenICam3 API library built for machine vision developers. It features an intuitive GUI called SpinView, rich example code, and comprehensive documentation designed to help you build your application faster. The Spinnaker SDK supports FLIR and Dalsa USB3, GigE, 5GigE, and most 10GigE area scan cameras.

Supported platforms: Windows / Linux Ubuntu / Linux ARM / MacOS

FlyCapture SDK

The FlyCapture® Software Development Kit (SDK) provides a common software interface to control and acquire images for FLIR area scan USB 3.1, GigE, FireWire, and USB 2.0 cameras using the same API under 32- or 64-bit Windows or Linux. Note: Blackfly S cameras use our latest SDK: Spinnaker. Spinnaker also supports all USB 3.1 and GigE area scan cameras.